A masterpiece based on an original design - deTec4 Prime safety light curtain

Nov 24, 2015

Waldkirch, November 2015 – Now with the new deTec4 Core and deTec2 Core safety light curtains, the protection of hazardous points and access points is easier than ever. The newest member of the deTec4 Prime product family adds additional features and functionality

 

The new deTec4 Prime safety light curtain builds upon the successful concept of the deTec4 Core. At the same time, it combines the features of existing light curtain variants in one device and adds even newer functionalities. And all of this in the compact, space-saving design of the Core version. 

 

The deTec4 safety light curtains are electro-sensitive protective devices that comply with performance level “e” in accordance with EN ISO 13849 and SIL3 in accordance with IEC 61508. 

 

Graduated protective field heights 

 

Graduated in 150 millimeter increments, the deTec safety light curtains can implement 13 different protective field heights from 300 mm to 2100 mm. The deTec product family offers the right solution for every application. The deTec4 stands out as an all-around solution. Last but not least, due to its flexible connection concept, it covers almost all standard applications. 

 

More performance with less wires and intelligent standardization

 

When machines are placed close together optical interference can be reduced with DIP switches to change the beam coding. Cascading options of up to three systems for presence detection reduces the amount of wiring and the number of safety inputs in the control cabinet. The local reset function also saves the amount of wiring and programming in the control system. A T-connector with only one wire to the control cabinet, and status display on S / E, reduces costs and minimizes machine downtime. There are four system plugs available for the configuration of desired functions of the deTec4 Prime. Configuration is done without software. This simplifies storage and reduces costs.

 

Fast commissioning through visualization via integrated laser and alignment display

 

In addition, all deTec4 safety light curtains save commissioning time and costs thanks to their integrated LEDs and diagnostic functions. The range is automatically adjusted during commissioning by the deTec4. Its integrated alignment display with 4 LEDs allows faster and more reliable positioning of the transmitter and receiver, as well as automatic calibration of the range up to 24 m at 30 mm resolution.

 

Rugged and reliable with IP 67 enclosure rating and ambient operating temperature to -30 °C 

 

IP 65 and IP 67 enclosure ratings and an operating temperature range of –30 °C to +55 °C allow the use of new safety light curtains even in challenging environments. Metal and plastic components are combined in the impact resistant housing so that deTec safety light curtains resist the hardest requirements with no problem. Shock resistant and with extremely rugged front windows it ensures reliable function even under extreme conditions.

 

Simple assembly with innovative mounting and no blind zones 

 

With the innovative Flexfix innovative mounting brakcets, all deTec safety light curtains are mounted in minutes on a variety of machine types. The mounted light curtains can be turned before the final fixturing in the Flexfix brackets and thus allows a continuous protective field up to the end of the housing.

 

Whether in the automotive, automotive parts supplier, packing industries or in machine and plant construction, the sustainability of functional safety technology is shown in two important points: fast commissioning and significantly faster system effectiveness and continuous production, and thus higher system efficiency. The concept of the new deTec4 Prime safety light curtain with its formative capability has this already in sight.

 

For more information visit our YouTube channel: https://www.youtube.com/watch?v=UA9_TlPtoak 

 

SICK is one of the world’s leading producers of sensors and sensor solutions for industrial applications. Founded in 1946 by Dr.-Ing. e. h. Erwin Sick, the company with headquarters in Waldkirch im Breisgau near Freiburg ranks among the technological market leaders. With more than 50 subsidiaries and equity investments as well as numerous representative offices, SICK maintains a presence around the globe. In the 2014 fiscal year, SICK had about 7,000 employees worldwide and achieved Group sales of EUR 1,099.8 million.

 

Press Release

Press Release (.docx)

Images

Image: deTec4_Prime_IM0060622.jpg

deTec4 Prime builds upon the successful concept of the safety light curtains.

SICK uses cookies

We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests. By clicking the “Accept all cookies” button you consent to the use of cookies. You can select which cookies you want to allow by clicking the “Show settings for cookies” button. For further information, please see our privacy policy.