Modules and gateways
74 results:
- Accessory family: Fieldbus modules
- Description: EtherCAT coupler for WLL180T, KTL180 and AOD1. Features: EtherCAT, transmission rates of up to 100 Mbaud, M12 EtherCAT connection, M8 voltage supply connection, 4-pin, full read/write functionality for the process and service data of the connected sensors. See operating instructions for additional information and technical details
- Accessory family: Fieldbus modules
- Description: Features: Profibus DP-V1 slave, transmission rate of 9.6 kbit/s – 12 Mbit/s, D-Sub connection (RS485), 9-pin, Profibus, M8 connection, 4-pin, access to all parameters of the connected sensors possible. See operating instructions for additional information and technical details
- Accessory family: Fieldbus modules
- Description: PROFINET coupler for WLL180T and AOD1. Properties: PROFINET IRT, transmission rates of 10 MBaud - 100 MBaud, M12 connection, M8 voltage supply connection, 4-pin, only output of switching output Q1 of the connected sensors. See operating instructions for additional information and technical details
- Accessory family: Connection modules
- Description: Compact connection module for wiring the voltage supply, I/Os, serial data interface and encoder. Intended for use with Bulkscan® LMS511. The mounting bracket with part no. 2059271 is required to connect the sensor.
- Accessory family: Connection modules
- Description: Ranger E/D connection terminal, screw connectors for fast I/O and encoder connection, DSUB for camera connection and plug for 24 V power supply
- Accessory family: Connection modules
- Description: Indoor Ethernet-Switch, 8 ports, operating temperature range 0 °C ... +55 °C
- Accessory family: Connection modules
- Description: External, passive control unit with one pushbutton and three LEDs, cable with male connector M12, 4-pin, PLC: pin 2 and pin 4 swapped, cable material: PUR, housing material: plastic, TPU, reinforced, supply voltage: DC 18 V DC ... 30 V DC, current Imax.: 510 mA, protection class: III (EN 61140), EMC: EN 61000-6-2, EN 61000-6-4, ambient temperature operation: –25 °C ... +55 °C, ambient temperature storage: –25 °C ... +70 °C
- Accessory family: Connection modules
- Description: External, passive control unit with one pushbutton and three LEDs. Cable with male connector M12, 4-pin, cable material: PUR, housing material: plastic, TPU, reinforced, supply voltage: DC 18 V DC ... 30 V DC, current Imax.: 510 mA, protection class: III (EN 61140), EMC: EN 61000-6-2, EN 61000-6-4, ambient temperature operation: –25 °C ... +55 °C, ambient temperature storage: –25 °C ... +70 °C
- Accessory family: Connection modules
- Description: IO-Link V1.1 Class A port, USB2.0 port, optional external power supply 24V / 1A
- Accessory family: Fieldbus modules
- Description: External CAN expansion module for up to 8 additional digital outputs, IP 20
- Accessory family: Connection modules
- Description: Connection box for power, I/O and RS-232/RS-422 data (not Ethernet), with three prewired M12 cables, 12-pin, intended for use with LMS511 Pro
- Accessory family: Connection modules
- Description: Connection box for power, I/O and RS-232/RS-422 data (not Ethernet), with three prewired M12 cables, 8-pin, intended for use with LMS511 Lite, LMS531 Lite, LMS11x/15x/13x/14x, MRS1000, LMS1000
- Accessory family: Fieldbus modules
- Description: PROFINET coupler for WLL180T, KTL180 and AOD1. Features: PROFINET IRT, transmission rates 10 Mbaud – 100 Mbaud, M12 PROFINET connection, M8 voltage supply connection, 4-pin, full read/write functionality for the process and service data of the connected sensors. See operating instructions for additional information and technical details
- Accessory family: Connection modules
- Description: Relay connection box for wiring voltage supply and I/Os as well as four volt-free outputs, with cover contact.
- Accessory family: Interface modules
- Description: Enables access to the device data of IO-Link sensors originating from third-party tools, compatible with FieldEcho®
- Accessory family: Connection modules
- Description: Motor feedback splitter box: facility for connecting an encoder/a motor feedback system. Connection to Motion Control Modules FX3-MOC: female connector, D-Sub HD, 15-pin. Connection for additional motor feedback splitter box: female connector, D-Sub HD, 9-pin.
- Accessory family: Fieldbus modules
- Description: Profibus coupler for WLL180T or OD Mini. Features: Profibus DP-V0 slave, transmission rates of 9.6 kbit/s – 12 Mbit/s, D-Sub connection (RS485), 9-pin, Profibus, M8 connection, 4-pin, only output of the switching output of the connected sensors. See operating instructions for additional information and technical details
- Accessory family: Connection modules
- Description: Electrical connection box for power, I/Os and RS-232/-422 data (no Ethernet), with three pre-wired M12 cables, 12 pin
- Accessory family: Fieldbus modules
- Description: Ethernet TCP/IP Gateway (IP 65, RJ45 socket)
- Accessory family: Cloning module
- Description: External parameter memory for integration in CDB620/CDB650/CDM42x