![]() |
|
ECl@ss 5.0 | 27279201 |
ECl@ss 5.1.4 | 27279201 |
ECl@ss 6.0 | 27279201 |
ECl@ss 6.2 | 27279201 |
ECl@ss 7.0 | 27279201 |
ECl@ss 8.0 | 27279201 |
ECl@ss 8.1 | 27279201 |
ECl@ss 9.0 | 27440106 |
ECl@ss 10.0 | 27440106 |
ECl@ss 11.0 | 27440106 |
ECl@ss 12.0 | 27440106 |
ETIM 5.0 | EC000313 |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
UNSPSC 16.0901 | 31163032 |
Accessory family | Other adapters |
Connection type head A | Male connector, D-Sub-HD, 15-pin, straight |
Connection type head B | Female connector, D-Sub-HD, 15-pin, straight |
Signal type | RS-232 |
Number of slots | 1 |
Description | The adapter adapts the CLV61x to the electrical connection diagram previously used for the CLV41x. |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates