Contact
Feedback

CEMS solutions

SICK's CEMS solutions are analyzer solutions that have been specifically designed for measuring emissions at power plants, industrial facilities, or on ships. CEMS solutions can be used to measure pollutants and reference quantities and to perform data processing on the results in accordance with the relevant national or international legislation.

Filter by:

9 results:

Result 1 - 9 out of 9

View: View Gallery View List
  • Measurement of up to 10 IR components plus O2 and TOC
  • Hot/wet extractive measurement technology
  • Wear-free gas distribution through ejector pumps
  • Reference point monitoring with internal calibration cells
  • Certified digital Modbus® interface
  • Web server for platform-independent device control
  • Use of dry test gases for HCl and NH3
Compare now
Select
  • Small suitability-tested HF measuring range: 0 ... 3 mg/m³
  • Automatic spectrum adjustment via AutoVAL for reliable measured values
  • Operation via touchscreen
  • Sample gas transport by an ejector without moving parts
  • Suitability-tested according to EN15267
  • Remote control and diagnosis via SOPAS ET software
  • Automatic adjustment of the analyzer
  • Automatic backwashing and filter cleaning of the extraction unit
Compare now
Select
  • Rugged design and high level of measurement accuracy
  • Type-approved by classification organizations in accordance with MARPOL Annex VI and IMO MEPC
  • Designed for SO2 and CO2 measurement downstream of the scrubber
  • Use of field-tested MARSIC300 components
Compare now
Select
  • Rugged design and high level of measurement accuracy
  • Type-approved by well-known classification organizations in accordance with MARPOL Annex VI and IMO MEPC
  • Measuring ranges adapted to low and high concentrations of SO2 and NOx
  • Up to 7 measuring components at the same time: SO2, CO2, CO, NO, NO2, NH3, H2O
Compare now
Select
  • Bus-capable data acquisition from measuring devices and plants
  • Evaluation conforming to the Industrial Emissions Directive, EN 14181 QAL2, and optionally QAL3 (CUSUM)
  • Reliable storage with automated backup
  • Ergonomic display for constant monitoring of evaluation rules and device statuses
  • Fast data transmission to the system control in a 5 s cycle
Compare now
Select
  • In-situ solution for measuring CO2 and N2O emissions
  • Direct measurement even with changing fuels and mixed fuels
  • Measurement without converting from the dry to damp status
  • Transfer of the greenhouse gas loads directly to the control unit
Compare now
Select
  • Evaluations according to 1, 2, 13, 17, 27, 30, 31 BImSchV and TA Luft
  • Analog and digital data collection saved at 5 s/1 min intervals with auto-backup
  • Distributed visualization, operation in the network and automatic e-mail alarms
  • Flexible data presentation also in process images
  • Analog and digital data to the customer system at 5 s/1 min intervals
  • Recording of QAL3 cycles
Compare now
Select
  • No need for mechanical adjustment
  • Self-testing with the automatic control cycle
  • Simple configuration and operation with easy-to-use software
  • For gas temperatures up to 200 °C
  • For funnels with an internal diameter of 0.7 m and above
Compare now
Select
  • Rugged design and high level of measurement accuracy
  • Type-approved by several classification organizations in accordance with MARPOL Annex VI and IMO MEPC
  • Measuring ranges adapted to low and high concentrations of SO2 and NOx
  • Up to 5 measuring components at the same time: SO2, CO2, NO, NO2 and O2
This product family has been discontinued!
Compare now
Select

Result 1 - 9 out of 9