Measured values | CO2, SO2, NO, NO2, O2 |
Measurement principles | NDIR spectroscopy, NDUV spectroscopy, electrochemical cell |
Gas flow rate | | | 60 l/h ... 100 l/h |
|
Measuring ranges | | CO2 | 0 ... 25 Vol.-% | SO2 | 0 ... 100 ppm / 0 ... 500 ppm | NO | 0 ... 300 ppm / 0 ... 1,500 ppm | NO2 | 0 ... 200 ppm / 0 ... 500 ppm | O2 | 0 ... 21 Vol.-% |
|
Response time (t90) | | | 15 s ... 30 s Including sample gas path and gas sampling unit |
|
Accuracy | | | < 1 % Of measuring range full scale |
|
Sensitivity drift | | | < 2 %: of measuring range full scale per week |
|
Zero point drift | | | < 2 %: of measuring range full scale per week |
|
Reference point drift | | | < 2 %: of measuring range full scale per week |
|
|
Process temperature | | | +10 °C ... +550 °C |
|
Process pressure | | | –90 hPa ... 200 hPa Relative |
|
|
Ambient temperature | | | +5 °C ... +45 °C |
|
Storage temperature | | | –20 °C ... +70 °C |
|
Ambient pressure | | | 900 hPa ... 1,100 hPa |
|
Ambient humidity | | | ≤ 90 % Non-condensing |
|
Conformities | MARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.259(68) Guidelines for SCR reduction systems – MEPC.198(62) DNV GL Rules for Type Approvals (2012) |
Electrical safety | CE, Rules of major classification societies |
|
Analog outputs | 8 outputs: 0 ... 24 mA Electrically isolated |
Analog inputs | 2 inputs: 0 ... 20 mA |
Digital outputs | 16 outputs: Changeover switch, 1-pin, 3 connections |
Digital inputs | 8 inputs: 42 V |
Modbus | ✔ | Type of fieldbus integration | TCP |
|
Ethernet | ✔ | Function | Connection to OPC server |
|
Indication | | | LC display | | Status LEDs: "Power", "Maintenance request" and "Fault" |
|
Input | Functional keys |
Operation | Via LC display or SOPAS ET software, multiple operating levels, password-protected |
Model | Steel sheet enclosure |
Dimensions (W x H x D) | | Sample conditioning | 500 mm x 560 mm x 210 mm (for details see dimensional drawings) | Distribution unit | 600 mm x 600 mm x 210 mm (for details see dimensional drawings) | Analyzer unit | 550 mm x 740 mm x 319 mm (for details see dimensional drawings) |
|
Weight | | Sample conditioning | 27 kg | Distribution unit | 30 kg | Analyzer unit | 37 kg |
|
Material in contact with media | PTFE, Viton B, PVDF, stainless steel 1.4571, platinum, nickel, Aluminum, Calciumfluorid, Hastelloy |
Mounting | Wall-mounting |
Power supply | | Voltage | 115 V AC, ± 10 % | | 230 V AC, ± 10 % | Frequency | 50 Hz / 60 Hz | Current consumption | At 230 V AC: ≤ 8 A | Power consumption | Analyzer unit: ≤ 300 VA | | Gas sampling unit: ≤ 400 VA | | Sample gas line, heated: ≤ 60 VA/m | | Sample conditioning: ≤ 150 VA |
|
Auxiliaries | | Compressed air | ≤ 100 l/h Instrument air: 0.5 ... 1 bar; oil content max. 0.1 mg/m³ |
|
Sample gas connections | | | Pipe connection DN 4/6 |
|
Auxiliary gas connections | | Compressed air | Hose connector DN 4/6 | Test gas | Hose connector DN 4/6 |
|
Corrective functions | Automatic zero point adjustment with N2, weekly |
System components | Gas sampling unit, heated, including filter housing Sample gas line, partially heated Sample conditioning Distribution unit Analyzer unit |
Integrated components | Sample gas pump Pressure sensor Flow sensor |