Contact
Feedback

CEMS solutions
MARSIC280

Reliably on the right course

Your Benefits

  • Up to 2 measurement points with only one measuring device
  • High levels of availability and reliability
  • Modules can be exchanged easily
  • Low costs thanks to minimal maintenance requirements
  • Extensive network for service support
  • Quick access to expert support with remote maintenance
  • Safe investment: also equipped for new requirements on emission monitoring on ships
  • Saves space and costs for spare parts storage by using the same units as the MARSIC300

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Reliably on the right course

The MARSIC280 from SICK is a cost-optimized solution for reliably measuring emissions on ships according to MARPOL Annex VI and IMO MEPC. MARSIC280 is designed for measurement of SO2 and CO2 downstream of the scrubber. Classification organizations have type-approved the measuring device for this application.

With the MARSIC280, SICK, an experienced manufacturer of maritime emission measurement technology, has created a solution based on many years of practical experience. It impresses thanks to its simple mounting and minimal maintenance requirements. Modules can be easily exchanged due to a replacement concept. Thanks to the use of standardized units, for example from the MARSIC300, the MARSIC280 offers flexibility and reduces the need for spare parts storage.

At a glance
  • Rugged design and high level of measurement accuracy
  • Type-approved by classification organizations in accordance with MARPOL Annex VI and IMO MEPC
  • Designed for SO2 and CO2 measurement downstream of the scrubber
  • Use of field-tested MARSIC300 components

Advantages

Intelligent solutions for the shipping industry

As one of the proven suppliers in onshore emissions measurement technology, SICK has decades of experience in the development of gas analyzers and emissions measurement. In addition, SICK offers a comprehensive portfolio of on-board measurement systems and has many years of experience in maritime applications. The MARSIC280 ship emission measuring device therefore consists of proven technology, which has demonstrated its quality and reliability a thousand times over. SICK has installed a large number of ship emissions measuring devices and has established itself as a reliable manufacturer in the area of maritime emission monitoring.

For clean air on the high seas

The MARSIC280 measures CO2 emissions from combustion processes and ship engines. The sensors from SICK send the measured values from on board directly to the cloud and show the corresponding data, e.g. energy efficiency, in a transparent manner. With the MARSIC280, the ship emission measuring device from SICK, you can sail across all seas with DNV certification with the knowledge that the measured values are reliably accessible in maritime emission control areas. You can also rest assured that device maintenance and calibration costs will stay low in the long term.
Efficient solution that reduces costs

The MARSIC280 boasts minimal maintenance requirements, has almost no wear and tear parts or moving parts and can be calibrated using internal calibration filters.

Modular design enables quick and easy installation

Short installation time due to pre-assembled mounting frame for the analyzer and preconfigured connecting cables.

The MARSIC280 pays for itself quickly

The MARSIC280 quickly pays for itself in combination with modern exhaust gas purification systems, as it can save costs depending on the type of fuel.

More transparency on the world’s oceans

Internet use on the high seas enables the MARSIC280 to continuously send data to cloud-based solutions. This means that the ship operator can monitor what the emission measurement device is currently measuring at sea.

SICK Maritime Suite: More transparency on the world’s oceans

Benefit from the experience of a leading manufacturer in maritime emission monitoring! Using the digital services in the SICK Maritime Suite such as the MARtracker, the live data of the emission monitoring device of the ship can be combined with other data such as the position of the ship as well as ECA and local emission regulations. The result: Tailored status messages, more transparency over your entire fleet, and an optimization of operating costs.

> Find out more

On a safe course with the right service

With its extensive network of employees, SICK makes sure that services and spare parts are available. To satisfy its international demand, SICK has established several regional maritime service hubs to coordinate and actively support its service activities. In addition, training centers enable the company to pass on its detailed knowledge about the products and their peripherals to customers. Qualified staff from SICK and its partners are ready to serve you along the main international shipping routes. The staff provides technical support, solves problems, helps with preventive maintenance and provides other services for measurement technology.

MARITIME SERVICES from SICK – on site where you need us

We help you help yourself

SICK supports you with regular maintenance with its network of service experts. And with proper training, customers can perform common maintenance activities on their own. If the ship has a changing crew, e-learning is a good way to explain the maintenance tasks that need to be performed. As often as you want, regardless of the time or location.

More transparency on the world’s oceans In the cloud-based SICK AssetHub, a web service for SICK customers, various SICK sensors can be mapped out and the data from the devices displayed promptly. This means that the ship operator can monitor what the device is currently measuring at sea. In the event of a problem, such as a clogged filter, the crew as well as the shipping company receives a notification and can initiate appropriate measures.
International availability for high efficiency

Extended warranty, SICK Remote Service, 24-hour help desk, maintenance, availability guarantees and other modular services can be individually combined on request.

All-round service for high availability of your measuring equipment

Spare parts

Applications

Service & Support

Technical overview

 
  • MARSIC280 system

    MARSIC280 system

    Measured valuesCO2, SO2
    Measurement principlesNDIR spectroscopy, NDUV spectroscopy
    Sample quantity
    80 l/h ... 120 l/h
    Measuring ranges
    CO20 ... 25 Vol.-%
    SO20 ... 100 ppm / 0 ... 500 ppm
    Response time (t90)
    15 s ... 30 s
    Including sample gas path and gas sampling unit
    Accuracy
    ± 1 %
    Of measuring range full scale
    Sensitivity drift
    < 2 %: of measuring range full scale per week
    Zero point drift
    < 2 %: of measuring range full scale per week
    Reference point drift
    < 2 %: of measuring range full scale per week
    Detection limit
    ≤ 0.5 %
    Process temperature
    +10 °C ... +550 °C
    Process pressure
    –200 hPa ... 200 hPa
    Relative
    Dust load
    ≤ 200 mg/m³
    Ambient temperature
    +5 °C ... +45 °C
    Storage temperature
    –20 °C ... +70 °C
    Ambient pressure
    900 hPa ... 1,100 hPa
    Ambient humidity
    ≤ 90 %
    Non-condensing
    Conformities

    MARPOL Annex VI and NTC 2008 – MEPC.177(58)

    Guidelines for exhaust gas cleaning systems – MEPC.259(68)

    Guidelines for exhaust gas cleaning systems – MEPC.340(77)

    DNV GL Rules for Type Approvals (DNVGL-CG-0339)

    Electrical safetyCE, Rules of major classification societies
    Enclosure rating
    IP54
    Analog outputs8 outputs:
    0 ... 24 mA
    Electrically isolated
    Analog inputs2 inputs:
    0 ... 20 mA
    Digital outputs16 outputs:
    Changeover switch, 1-pin, 3 connections
    Digital inputs8 inputs:
    42 V
    Modbus
    Type of fieldbus integrationTCP
    Ethernet
    FunctionConnection to OPC server
    Indication
    LC display
    Status LEDs: "Power", "Maintenance request" and "Fault"
    Dimensions (W x H x D)
    680 mm x 1,723 mm x 477 mm (for details see dimensional drawings)
    Weight
    Analyzer unit37 kg
    Sample handling and distributor unit52 kg
    Complete system on mounting frame110 kg
    Material in contact with mediaPTFE, PVDF, FKM, stainless steel 1.4547, Hastelloy, platinum, nickel, Aluminum, Calcium fluoride
    MountingWall-mounting
    Power supply
    Voltage115 V AC, ± 10 %
    230 V AC, ± 10 %
    400 V AC, ± 10 %
    VoltageCan be connected to typical voltage supplies
    Frequency50 Hz / 60 Hz
    Current consumptionAt 230 V AC: ≤ 8 A
    Without sample gas line and filter element
    Power consumptionAnalyzer unit: ≤ 300 VA
    Sample handling and distributor unit: ≤ 300 VA
    Sample gas line, heated: ≤ 95 VA/m
    Gas sampling unit: ≤ 450 VA
    Heated gas sampling pipe: ≤ 450 VA
    Sample gas connections
    Clamping ring fitting for 6 mm pipes
    Auxiliary gas connections
    Instrument airHose connector DN 4/6
    Test gasHose connector DN 4/6
    Corrective functionsAutomated zero point adjustment with N2 or instrument air, weekly
    System components

    Gas sampling unit, heated, including filter housing

    Sample gas line, heated (max. 35 m)

    Sample handling and distributor unit

    Analyzer unit

    Integrated components

    Sample gas pump

    Pressure sensor

    Flow sensor

All technical data can be found accompanying the individual product

Downloads