Contact
Feedback

CEMS solutions
MEAC300

Your Benefits

  • Easy installation of the MEAC300 software on any commercially available PC running Windows 7 or 10
  • Easy commissioning without wiring for all Modbus-capable measuring devices
  • Continued use of existing data and configurations from earlier MEAC versions
  • Savings on service costs thanks to a flexible configuration interface for users
  • Time savings through simulation mode for installation and function checks
  • High availability through automated redundancy for data acquisition and output (optional)
  • Free design of protocols in MS Excel format by the user (optional)
  • Parallel GHG or QAL3 evaluation in the same system (optional)

Overview

The MEAC300 offers continuous acquisition, evaluation, storage, and visualization, as well as transmission of emissions data for modern emissions data management. The central emissions PC can acquire and output data on up to 16 different interfaces at the same time. The measuring devices are connected both directly and via analog data acquisition units, which are each equipped with a ring buffer for data security purposes. It is also possible to integrate into process control systems.

The MEAC300 EP variant is designed to meet European evaluation guidelines for combustion plants; the MEAC300 EPW is also suitable for waste incineration and co-incineration plants.

At a glance
  • Bus-capable data acquisition from measuring devices and plants
  • Evaluation conforming to the Industrial Emissions Directive, EN 14181 QAL2, and optionally QAL3 (CUSUM)
  • Secure storage with automated backup
  • Ergonomic display for constant monitoring of evaluation rules and device statuses
  • Fast data transmission to the plant control in a 5 s cycle

Spare parts

Applications

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • MEAC300 EP system software

    MEAC300 EP system software

    Conformities

    EN 14181 (QAL2)

    2010/75/EU (Annex V)

    Electrical safetyCE
    Calculation interval5 s
    Integration time1 min, 3 min, 10 min, 20 min, 30 min, 60 min, 120 min, 240 min, 480 min
    Value type5s value, Average value, Daily average value, Monthly average value, Annual average value, Moving average, total emissions, Daily total emissions, Monthly total emissions, Annual total emissions, Annual number of monthly averages > emissions limit, Annual number of daily averages > 110% emissions limit, 95% annual percentile of average values < 200% emissions limit, Annual number of invalid daily averages
    Software modules

    “European Power” evaluation software, version 4.x (parameterization required)

    Analog data acquisition software (Data acquisition unit (DAE) or field module (FM) required)

    Modbus RTU/TCP data acquisition software master and slave

    OPC DA 2.0 client data acquisition software (option)

    Remote access for remote PC (option)

    Central system software via TCP for central PC (option)

    SICK Remote Service remote maintenance (option)

    Process image display software (Configuration required)

    Process display (option)

    Manual input (option)

    MEx automated protocol export to MS Excel (option; Excel template and configuration required)

    MEx configurator (option)

    QAL3 master CUSUM (option)

    GHG master MVO (option)

    Redundancy system software with automated switching (option)

    Workplace server system software (option)

    E-mail alerts (option)

    Analog data output software (Data acquisition unit (DAE) or field module (FM) required)

    Modbus RTU/TCP data output software master and slave (PROFIBUS DP slave via optional converter)

    OPC DA 2.0 client data output software (option)

    Multi-display (Optional; max. 5 windows)

    Menu languagesGerman, English, French
  • MEAC300 EPW system software

    MEAC300 EPW system software

    Conformities

    EN 14181 (QAL2)

    2010/75/EU (Annex V)

    2010/75/EU (Annex VI)

    Electrical safetyCE
    Calculation interval5 s
    Integration time1 min, 3 min, 10 min, 20 min, 30 min, 60 min, 120 min, 240 min, 480 min
    Value type5s value, Average value, Daily average value, Monthly average value, Annual average value, Moving average, total emissions, Daily total emissions, Monthly total emissions, Annual total emissions, Annual number of monthly averages > emissions limit, Annual number of daily averages > 110% emissions limit, 95% annual percentile of average values < 200% emissions limit, Annual number of invalid daily averages, Annual number of daily averages > daily limit, Annual number of average values > average limit, 97% annual percentile of averages < limit value, 97% annual percentile of CO daily averages < limit value, daily number of the CO 30 min averages > average limit, 95% daily percentile of the CO 10 min averages < Limit value
    Software modules

    “European Power and Waste” evaluation software, version 4.x (parameterization required)

    Analog data acquisition software (Data acquisition unit (DAE) or field module (FM) required)

    Modbus RTU/TCP data acquisition software master and slave

    OPC DA 2.0 client data acquisition software (option)

    Remote access for remote PC (option)

    Central system software via TCP for central PC (option)

    SICK Remote Service remote maintenance (option)

    Process image display software (Configuration required)

    Process display (option)

    Manual input (option)

    MEx automated protocol export to MS Excel (option; Excel template and configuration required)

    MEx configurator (option)

    QAL3 master CUSUM (option)

    GHG master MVO (option)

    Redundancy system software with automated switching (option)

    Workplace server system software (option)

    E-mail alerts (option)

    Analog data output software (Data acquisition unit (DAE) or field module (FM) required)

    Modbus RTU/TCP data output software master and slave (PROFIBUS DP slave via optional converter)

    OPC DA 2.0 client data output software (option)

    Multi-display (Optional; max. 5 windows)

    Menu languagesGerman, English, French
  • Emission-PC

    Emission-PC

    Ambient temperature
    +5 °C ... +30 °C
    Electrical safetyCE
    Enclosure rating
    IP20
    Operating systemWindows 10 Professional 64bit
    Frequency and RAM3.7 GHz, 8 GB RAM
    Hard disk

    2 x 1 TB RAID 1

    1x 1 TB backup

    I/O extensions

    2 x Ethernet

    4x RS-232/RS-422/RS-485

    2 x USB

    1 x DVI

    1x display port

    3x PCI slots

    Monitor19" LED monitor
    Peripherals

    1x DVD writer

    Keyboard

    Mouse

    Weight
    25 kg
    Power supply
    Voltage230 V AC
  • Customer's PC (minimum requirements, alternative to emissions PC)

    Customer's PC (minimum requirements, alternative to emissions PC)

    Ambient temperature
    +5 °C ... +30 °C
    Electrical safetyCE
    Enclosure rating
    IP20
    Operating systemWindows 7, Windows 10
    Frequency and RAM2.5 GHz, 2 GB RAM
    Hard disk

    1 x 300 GB

    1x 300 GB backup

    I/O extensions

    1 x Ethernet

    1 x RS-232

    2 x USB

    1 x VGA

    1x PCI slot (for radio clock)

    MonitorVGA or higher resolution
    Peripherals

    Keyboard

    Mouse

  • DAE data acquisition unit

    DAE data acquisition unit

    Ambient temperature
    –5 °C ... +50 °C
    Electrical safetyCE
    Enclosure rating
    IP20
    Analog outputs8 outputs:
    0 ... 25 mA
    Max. 32 outputs, not potential-free
    Analog inputs16 inputs:
    -5 ... 30 mA, 100 Ω
    Max. 80 inputs, potential-free up to ±10 V
    Digital outputs12 change-over contacts:
    ≤ 48 V DC, 500 mA
    Max. 96 outputs
    Digital inputs32 inputs:
    ≤ 48 V DC
    Max. 256 inputs, potential-free
    Serial
    Type of fieldbus integrationRS-232
    FunctionProprietary service interface
    OperationVia Emission-PC and software MEAC
    Dimensions (W x H x D)
    483 mm x 135 mm x 240 mm (for details see dimensional drawings)
    Weight
    12 kg
    Power supply
    Voltage115 V AC
    230 V AC
  • FM field module

    FM field module

    Ambient temperature
    –10 °C ... +50 °C
    Electrical safetyCE
    Enclosure rating
    IP20
    Analog outputs2 outputs:
    0 ... 20 mA
    Max. 16 outputs, not potential-free
    Analog inputs2 inputs:
    0 ... 20 mA
    Max. 16 outputs, single-ended, not potential-free
    Digital outputs4 outputs:
    24 V, 500 mA
    Max. 24 outputs
    Digital inputs4 inputs:
    24 V
    Max. 32 inputs
    Modbus
    Type of fieldbus integrationRTU RS-485
    OperationVia Emission-PC and software MEAC
    Dimensions (W x H x D)
    51 mm x 100 mm x 65 mm (for details see dimensional drawings)
    Power supply
    Voltage24 V DC
All technical data can be found accompanying the individual product

Downloads