Contact
Feedback

Measuring automation light grids

For high demands

Measuring automation light grids from SICK are ideal for complex requirements. They are modular and enable customers to select between different detection heights and beam separations. The light grids can be used at points of the material flow in conveyor belts, in automated storage and retrieval systems, in order processing and many other areas. The maximum height and therefore possible overhang can be measured in pallet detection. The measurement data can be forwarded to the PLC via bus systems.

Filter by:

3 results:

Result 1 - 3 out of 3

View: View Gallery View List
Product family MLG-2 ProNet
Less effort and greater flexibility via integrated interfaces
  • System self-diagnosis possible
  • High-resolution light grid with 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm and 50 mm beam separation
  • “High speed scan function with three scan speeds
  • “Transparent mode function for detection of transparent objects
  • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
  • Data compression: Run length coding
Product family MLG-2 Pro
Maximum performance in terms of response time, resolution, and object detection
  • High-resolution light grid: With beam separation of 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
  • “High-speed scan” function with triple scanning speed
  • “Transparent mode” function for detecting transparent materials
  • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
  • Can be switched to high-resolution evaluation with accuracy levels of up to 2 mm
  • Data compression: Run length coding
Product family MLG-2 Prime
Configure measurement tasks with ease via the display
  • High-resolution light grid: with beam separation of 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
  • Available with three push-pull switching outputs or two analog outputs
  • Display configuration with selected, pre-programmed measuring functions
  • Monitoring height up to 3.2 m
  • Operating range up to 8.5 m
  • Optical synchronization of sender and receiver
  • Cloning function via IO-Link
  • Temperature range from –30 °C to +55 °C

Result 1 - 3 out of 3

TOP