Accessories
Further accessories
Bar code tape
5328824
Accessory group | Codes |
Accessory family | Positioning codes |
Description | 30 mm, height: 40 mm, measuring range: 0 m ... 10 m |
ECl@ss 5.0 | 24280801 |
ECl@ss 5.1.4 | 24280801 |
ECl@ss 6.0 | 24280801 |
ECl@ss 6.2 | 24280801 |
ECl@ss 7.0 | 24280801 |
ECl@ss 8.0 | 24280801 |
ECl@ss 8.1 | 24280801 |
ECl@ss 9.0 | 24280801 |
ECl@ss 10.0 | 24281501 |
ECl@ss 11.0 | 24281501 |
ECl@ss 12.0 | 24281501 |
ETIM 5.0 | EC000608 |
ETIM 6.0 | EC000608 |
ETIM 7.0 | EC000608 |
ETIM 8.0 | EC000608 |
UNSPSC 16.0901 | 41122702 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations