Accessories
Further accessories
Base station
6067059
![]() |
|
Accessory group | Rechargeable batteries and battery chargers |
Accessory family | Base stations |
Description | Charging station for HW1981, Bluetooth class 1, 100 m, host interfaces: RS-232 / USB / KBW (Honeywell CCB05-100BT-07N) |
Enclosure rating | IP51 |
Housing color | Gray |
ECl@ss 5.0 | 27050604 |
ECl@ss 5.1.4 | 27050604 |
ECl@ss 6.0 | 27050604 |
ECl@ss 6.2 | 27050604 |
ECl@ss 7.0 | 27050604 |
ECl@ss 8.0 | 27050604 |
ECl@ss 8.1 | 27050604 |
ECl@ss 9.0 | 27050604 |
ECl@ss 10.0 | 27050604 |
ECl@ss 11.0 | 27050604 |
ECl@ss 12.0 | 27280105 |
ETIM 5.0 | EC000359 |
ETIM 6.0 | EC000359 |
ETIM 7.0 | EC000359 |
ETIM 8.0 | EC000359 |
UNSPSC 16.0901 | 26111722 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates