![]() |
|
Accessory group | Terminal and alignment brackets |
Accessory family | Terminal brackets |
Material | Plastic (PA6) |
Items supplied | Without mounting hardware |
Tightening torque | 1.1 Nm 1) |
Specialty | Without fixed stop |
Tightening torque sensor | 0.4 Nm ... 0.6 Nm 2) |
Usable for | Round sensors with 6.5 mm housing diameter without fixed stop |
ECl@ss 5.0 | 27279202 |
ECl@ss 5.1.4 | 27279202 |
ECl@ss 6.0 | 27279202 |
ECl@ss 6.2 | 27279202 |
ECl@ss 7.0 | 27279202 |
ECl@ss 8.0 | 27279202 |
ECl@ss 8.1 | 27279202 |
ECl@ss 9.0 | 27273701 |
ECl@ss 10.0 | 27273701 |
ECl@ss 11.0 | 27273701 |
ETIM 5.0 | EC002024 |
ETIM 6.0 | EC002024 |
ETIM 7.0 | EC002024 |
UNSPSC 16.0901 | 32131023 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications