Accessory family | Cloning module |
Power consumption | 500 mW |
Ambient operating temperature | –35 °C ... +40 °C |
Weight | 30 g |
Dimensions (W x H x L) | 70 mm x 23 mm x 17 mm |
Description | External parameter memory for integration in CDB620/CDB650/CDM42x |
ECl@ss 5.0 | 27279214 |
ECl@ss 5.1.4 | 27279214 |
ECl@ss 6.0 | 27279214 |
ECl@ss 6.2 | 27279214 |
ECl@ss 7.0 | 27279214 |
ECl@ss 8.0 | 27279214 |
ECl@ss 8.1 | 27279214 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations