![]() |
|
Accessory family | Power supply modules |
Ambient operating temperature | 0 °C ... +40 °C |
Description | Power supply unit, 25 W, installation by replacement of lid |
ECl@ss 5.0 | 27040301 |
ECl@ss 5.1.4 | 27371401 |
ECl@ss 6.0 | 27070201 |
ECl@ss 6.2 | 27070203 |
ECl@ss 7.0 | 27070203 |
ECl@ss 8.0 | 27070203 |
ECl@ss 8.1 | 27070203 |
ECl@ss 9.0 | 27070203 |
ECl@ss 10.0 | 27070203 |
ECl@ss 11.0 | 27070203 |
ECl@ss 12.0 | 27070203 |
ETIM 5.0 | EC000216 |
ETIM 6.0 | EC000216 |
ETIM 7.0 | EC000216 |
ETIM 8.0 | EC000216 |
UNSPSC 16.0901 | 39122233 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates