Accessories
Modules and gateways
Compact connection module Bulkscan® LMS511
2115478
Accessory family | Connection modules |
Conductor cross-section | 5 x 0,5 mm² + 2 x 12 x 0,14 mm² |
Housing material | Aluminum |
Ambient operating temperature | –40 °C ... +60 °C |
Weight | + 0.68 kg |
Dimensions (W x H x L) | 88 mm x 34 mm x 162 mm |
Description | Compact connection module for wiring the voltage supply, I/Os, serial data interface and encoder. Intended for use with Bulkscan® LMS511. The mounting bracket with part no. 2059271 is required to connect the sensor. |
ECl@ss 5.0 | 27242602 |
ECl@ss 5.1.4 | 27242602 |
ECl@ss 6.0 | 27242602 |
ECl@ss 6.2 | 27242602 |
ECl@ss 7.0 | 27242602 |
ECl@ss 8.0 | 27242602 |
ECl@ss 8.1 | 27242602 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations