Accessories
Modules and gateways
Connection box
2062346
Accessory family | Connection modules |
Connection type head A | Circular plug-in connector, M12 |
Connection type head B | Circular plug-in connector, M12 |
Connection type head C | Circular plug-in connector, M12 |
Connection type | Cable gland |
Conductor cross-section | 5 x 0,5 mm² + 2 x 8 x 0,25 mm² |
Housing material | Aluminum |
Ambient operating temperature | –30 °C ... +50 °C |
Enclosure rating | IP67 |
Weight | 0.65 kg |
Dimensions (W x H x L) | 88 mm x 34 mm x 173 mm |
Description | Connection box for power, I/O and RS-232/RS-422 data (not Ethernet), with three prewired M12 cables, 8-pin, intended for use with LMS511 Lite, LMS531 Lite, LMS11x/15x/13x/14x, MRS1000, LMS1000 |
ECl@ss 5.0 | 27279201 |
ECl@ss 5.1.4 | 27279201 |
ECl@ss 6.0 | 27279201 |
ECl@ss 6.2 | 27279201 |
ECl@ss 7.0 | 27279201 |
ECl@ss 8.0 | 27279201 |
ECl@ss 8.1 | 27279201 |
ECl@ss 9.0 | 27440320 |
ECl@ss 10.0 | 27440320 |
ECl@ss 11.0 | 27440320 |
ECl@ss 12.0 | 27440320 |
ETIM 5.0 | EC000313 |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
UNSPSC 16.0901 | 31163032 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations