Contact
Feedback

2D LiDAR sensors

Reliable measurement data, irrespective of the mounting position

2D LiDAR sensors (2D laser scanners as well) are suitable for performing detection and ranging tasks on surfaces. Regardless of the angle of installation, SICK 2D LiDAR sensors operate with consistent reliability and accuracy, and can be used both indoors and outdoors. For navigation, detection, or measurement: 2D LiDAR sensors supply reliable measurement data for a whole host of tasks.

Filter by:
1.8 % 4.0 %
300.0 % 1000.0 %
3.0 m 250.0 m

15 results:

Result 1 - 15 out of 15

View: View Gallery View List
Product family TiM1xx
Sensor for area monitoring: small, simple, cost-effective
  • Small, simple, and cost-effective sensor for area monitoring
  • Monitoring of an area of up to 15.7 m²
  • Low weight of just 90 g
  • Field evaluation using integrated software algorithms
  • Low power consumption of typically 2.2 W
  • Configuration and cloning using IO-Link
  • Industrial design
Product family TiM5xx
Complete measurement accuracy
  • Monitoring area of up to 1,470 m² with just one sensor
  • High ambient light tolerance due to HDDM technology
  • Rugged housing with up to an IP 67 enclosure rating
  • Low power consumption (typ. 4 W)
  • Compact design with a housing height of just 86 mm maximum
  • Integrated Ethernet interface
  • Long sensing range of up to max. 25 m
  • Industry-standard design and M12 male connector
Product family LMS1000
Lightning-fast measurement – in record time!
  • Efficient sensor with integrated high-speed evaluation
  • High weather resistance and reliability through HDDM+ with multi-echo technology
  • Field evaluation and measured data in one sensor
  • Easy configuration, with the ability to adapt to a changing environment
  • Convenient and simple diagnostics via web server
Product family LMS4000
Laser measurement without compromise - precise, fast and reliable
  • Precise measurement, even with very dark or glossy objects
  • Fine angular resolution for high measurement point density
  • High speed measurement with 600 Hz and fast data transmission with Gigabit Ethernet
  • Synchronization of devices without mutual interference
  • Industry-grade M12 connections

Product family TiM7xx
Simultaneous field evaluation and measurement data output in just one device
  • Wide detection range: 0.05 m up to maximum 25 m
  • Low power consumption (typically: 4 W)
  • Immediate commissioning and configuration via USB and Ethernet
  • Intelligent field evaluation and measurement data output in one device
  • Rugged design suitable for industry thanks to enclosure rating up to IP67
Product family TiM3xx
The safe and reliable detection solution
  • Incredibly compact, light, and economical sensor
  • Field evaluation using intelligent software algorithms
  • Configuration interface accessible from the side
    when the device is mounted
  • Low power consumption (typically 4 W)
  • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015
Product family LMS5xx
Reliable and precise, even over long distances
  • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
  • Excellent performance even under unfavorable weather conditions due to multi-echo technology
  • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
  • Low power consumption
  • Quick signal processing
  • Several inputs and outputs
  • Synchronization of several sensors possible
Product family S100
Easy for anticollision
  • Small, lightweight and economical measurement sensor
  • Field evaluation using intelligent algorithms
  • Parameter setting interface is accessible from the front while the device is mounted
Product family NAV2xx
Position determination and navigation – even in highly demanding conditions
  • Integrated data evaluation for determining reflector positions
  • Scanning range of up to 30 m on reflectors, up to 18 m on black (10 % remission), maximum of up to 50 m
  • Collection angle: 270°
  • Scanning frequency: 25 Hz
  • Angle resolution on reflectors: 0.001°
  • Temperature resistant from –30 °C to +50 °C
  • IP 67 enclosure rating and integrated heating
Product family NAV-LOC
Precise localization on the basis of natural landmarks
  • Integrated evaluation of contour data
  • Precise position determination
  • High repeatability of position
  • Accurate distance resolution with a high angular resolution
  • 360° measurement with 8 Hz
  • High sensitivity and long sensing range when working with black surfaces
  • Can be used as a complete solution or for retrofitting existing vehicles
Product family LMC1xx
Laser Measurement Certified (LMC) - intelligent and flexible security
  • The only 2D LiDAR sensor on the market with a VdS certificate (German safety certificate)
  • Highest class “C” with environmental class II or IVa
  • Flexible connection to DC 9 V up to 30 V
  • 2 isolated relays (alarm) and 1 manipulation output
  • High detection range of 20 m both horizontal and vertical
  • Up to 10 freely definable monitoring fields, intelligent analysis algorithms
  • Certified quick start menu
  • Available in 200 RAL colors on request
Product family LD-OEM
Long-range laser technology for use in harsh industrial environments
  • Long sensing range even when detecting dark surfaces
  • Eye-safe laser technology
  • High angular resolution of up to 0.125 degrees
  • High level of immunity to solar radiation and other infrared light sources
  • Synchronous monitoring of up to four freely definable fields
  • Real-time output of measurement data via Ethernet interface
  • Gap-free scanning with uniform laser spot over the full 360-degree angle
Product family LD-LRS
High-Performance, Long-distance Laser Scanner for Outdoor Areas
  • Long sensing range even when detecting dark surfaces
  • High angular resolution of up to 0.0625 degrees
  • High immunity to solar radiation
  • Synchronous monitoring of up to six different fields
  • Small laser spot diameter even at long distances
Product family NAV3xx
Precise laser navigation for maximum efficiency
  • Mixed-mode navigation provides both spatial contour data and reflector data
  • Long scanning range: up to 70 m on reflectors (up to 35 m on black targets)
  • High internal computing power and individual AGV configuration
  • Measurement, navigation, and determination of position with highest level of precision from three visible reflectors
  • Angular resolution of up to 0.1 degrees
  • Navigation, spatial and contour data, reflector marks, angular position and/or raw data collection
Product family LMS1xx
Compact and economical, even in harsh environments
  • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
  • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
  • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
  • Variants for security applications with relay outputs and VdS certification available
  • Measurement data output via Ethernet interface in real time
  • Number of digital outputs can be expanded via external CAN modules

Result 1 - 15 out of 15

TOP