Accessories
Modules and gateways
ECU1-2121AAAZZZ
2118078
Accessory family | Connection modules |
Enclosure rating | IP67 |
Dimensions (W x H x L) | 15.9 mm x 9.1 mm x 37.8 mm |
Description | External, passive control unit with one pushbutton and three LEDs. Cable with male connector M12, 4-pin; cable material: PUR; housing material: plastic, TPU, reinforced; supply voltage: DC 10 V DC ... 30 V DC; current Imax.: 510 mA; protection class: III (EN 61140); EMC: EN 61000-6-2, EN 61000-6-4; ambient temperature operation: –25 °C ... +55 °C; ambient temperature storage: –25 °C ... +70 °C |
eCl@ss 5.0 | 27279214 |
eCl@ss 5.1.4 | 27279214 |
eCl@ss 6.0 | 27279214 |
eCl@ss 6.2 | 27279214 |
eCl@ss 7.0 | 27279214 |
eCl@ss 8.0 | 27279214 |
eCl@ss 8.1 | 27279214 |
eCl@ss 9.0 | 27242602 |
eCl@ss 10.0 | 27242602 |
eCl@ss 11.0 | 27242602 |
eCl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations