Contact
Feedback

Accessories
Modules and gateways

EN2-2EX3
6041095
Piece
Copy shortlink
    • Technical specifications
      Accessory familyPower supply modules
      Switching output2 NO relay (1 per channel)
      Enclosure ratingIP20
      DescriptionNAMUR isolating amplifier, Cable fault detection, Switching outputs: 2 NO relay (1 per channel), Supply voltage: 19,2 V ... 30 V, Voltage type: DC
      Type approval certificateIBEx U10 ATEX 1022 X
      Certificate (IECEx)IECEx IBE 14.0025X
      ATEX markingATEX marking, EX II (1) D [Ex ia Da] IIIC, EX II (1) G [Ex ia Ga] IIC, EX II 3 (1) G Ex ec nC [ia Ga] IIC T4 Gc
      Ambient temperature, operation–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +80 °C
    • Classifications
      eCl@ss 5.027371401
      eCl@ss 5.1.427371401
      eCl@ss 6.027070201
      eCl@ss 6.227070203
      eCl@ss 7.027070203
      eCl@ss 8.027070203
      eCl@ss 8.127070203
      eCl@ss 9.027070203
      eCl@ss 10.027070203
      eCl@ss 11.027070203
      eCl@ss 12.027070203
      ETIM 5.0EC000216
      ETIM 6.0EC000216
      ETIM 7.0EC000216
      ETIM 8.0EC000216
      UNSPSC 16.090139122233

    Technical drawings

    EN2-2EX3
    Dimensional drawing
    EN2-2EX3
    Anschlussschema
    EN2-2EX3
    Adjustments
  • View: View Gallery View List Show all
    Hide all