Absolute encoders

Flexible, compact and reliable - absolute encoders made to measure!
Absolute encoders generate information about position, angle, and rotation counts in type-specific angle steps. For this, a unique code pattern is assigned to each angle increment. The number of code patterns available per revolution determines the resolution. Each code pattern forms a unique reference, and is therefore an absolute position. There is therefore no need for a reference run after switching on. A singleturn encoder measures the absolute position within a revolution. A multiturn encoder not only provides the position within a revolution but also the number of revolutions.
Filter by:
16 results:
Flexible, smart, compact: Encoders for countless fields of application
- 36 mm absolute encoder with maximum 26 bits (singleturn: 14 bits multiturn: 12 bits)
- Face mount flange, servo flange, blind hollow shaft
- Rotatable male connector or cable connection
- IO-Link, CANopen, SSI interface with programmable parameterization
- Diagnostic functions
- Stainless steel (Inox versions)
- IP67 to IP69K protection class
Resistant, precise, programmable
- Housing, flange, and shaft made from stainless steel
- Face mount, servo, or square flange with solid shaft and blind hollow shaft
- Enclosure rating: IP67
- Resolution: up to 262,144 steps per revolution and 4,096 revolutions
- Electrical interfaces: SSI, SSI + Incremental, SSI + Sin/Cos
- Can be optionally programmed with PGT-08-S and PGT-10-Pro
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
- Mechanical interface: face mount flange, servo flange, blind hollow shaft, and extensive adapter accessories
- Zero-set and preset functions via hardware or software
- No battery required
- Electrical interface: PROFIBUS DP as per IEC61158 / RS 485 , electrically isolated.
- Electronically adjustable, configurable resolution
- Magnetic scanning
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
- Mechanical interface: face mount, servo flange, blind hollow shaft, adapter accessories
- Zero-set and preset functions via hardware/software
- No battery
- Electrical interface: CAN specification 2. 0B, electrically isolated; DS 301, V4.01, DSP 406, V2.0, Class 2
- Electronically adjustable, configurable resolution
- Network status info via duo LED
- Magnetic scanning
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
- Mechanical interface: face mount, servo flange, blind hollow shaft, and adapter accessories
- Zero-set and preset functions via hardware/software
- No battery
- Electrical interface: CAN/DeviceNet specification 2.0B, electrically isolated; device profile: Generic [0]
- Electronically adjustable, configurable resolution
- Network status info via duo LED
- Magnetic scanning
Intelligent, powerful, precise
- High-resolution, 30-bit absolute encoder
- Integrated web server and FTP server
- DLR (Device Level Ring)
- Function module
- Comprehensive diagnostic functions
- IP addressing via software or hard-ware
- Round axis functionality (transmission calculation)
Intelligent, powerful, precise
- High-resolution 30-bit absolute encoder (18-bit singleturn and 12-bit multiturn)
- Face mount flange, servo flange and blind hollow shaft
- Connection type: 3 x M12 axial male connector
- PROFINET-IO-RT interface
- Less than 5 ms data update time
- Round axis functionality
- Alarms, warnings and diagnostics functions for speed, position, temperature, operating time, etc.
- Status display via 5 LEDs
Intelligent, powerful, precise
- High-resolution 30-bit absolute encoder (18-bit singleturn and 12-bit multiturn)
- Face mount flange, servo flange and blind hollow shaft
- Connection type: 3 x M12 axial connector
- Data tranfer speed on the fly in the range of µs
- EtherCAT® interface CoE (CiA DS-301) Device profile (CiA DS-406)
- Round axis functionality
- Alarms, warnings and diagnostics functions for speed, position, temperature, operating time, etc.
- Status display via 5 LEDs
Compact, robust, powerful
- Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
- Face mount flange, servo flange or blind hollow shaft
- Compact design (<70 mm)
- Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
- Connectivity: 3 x M12 male connector
- Protection class up to IP67
- Operating temperature: –30 to +80 °C (depending on type)
Precise, flexible, versatile
- High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
- Face mount flange, servo flange, blind hollow shaft or through hollow shaft
- SSI, SSI + incremental or SSI + sin/cos interface
- Resolution, offset, etc. can be programmed (depending on the type)
- Connectivity: M12 or M23 male connector or cable connection
- Enclosure rating: IP67 (housing), IP65 (shaft)
- Operating temperature: –40 °C ... +100 °C (depending on the type)
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 25 bits
- Mechanical interface: face mount flange, servo flange, blind hollow shaft, and extensive adapter accessories
- Zero-set and preset functions via hardware or software
- Electrical interface: SSI with gray or binary code type
- Electronically adjustable, configurable resolution
- Round axis functionality (optional) also for non-binary resolutions (per revolution) and decimal numbers (number of revolutions)
- Magnetic scanning
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
- Mechanical interface: through hollow shaft with shallow installation depth
- Zero-set and preset functions via hardware or software
- No battery required
- Electrical interface: PROFIBUS DP as per IEC61158 / RS-485 , electrically isolated.
- Electronically adjustable, configurable resolution
- Magnetic scanning
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
- Mechanical interface: through hollow shaft with shallow installation depth
- Zero-set and preset functions via hardware or software
- No battery required
- Electrical interface: SSI with gray or binary code type
- Electronically adjustable, configurable resolution
- Magnetic scanning
Reliable and established
- Absolute singleturn encoder
- Resolution: up to 15 bits (32,768 increments)
- Electrical interface: SSI with gray code type or gray capped
- Electrical interface: Parallel with gray, gray capped, binary, BCD code type
- Zero-set function
- Mechanical interfaces: face mount flange, servo flange, blind and through hollow shaft
- Enclosure rating: Up to IP66
Compact, universal, intuitive
- Compact 36 mm absolute encoder with up to 3723 steps (for singleturn and multiturn)
- Servo flange
- Radial cable outlet
- Analog interface 4 to 20 mA or 0 to 10 V
- Programming via keypad on the encoder
- IP65 protection class
- Operating temperature: –30 °C to +80 °C