Contact
Feedback

Bearingless encoders

Bearingless encoders contactlessly generate information about angle, position and speed. The magnetic measurement principle makes it possible to mechanically separate the sensor unit and measuring elements. The bearingless design allows wear-free operation. The flexible mounting options and easy system integration enable it to be used in numerous applications and industries.

1 results:

  • Angle measuring range 0° ... 360°
  • 12-bit resolution (corresponds to 0.09°)
  • Up to 32 angle windows can be defined
  • Enclosure rating IP67, IP68
  • Operating temperature –40 °C ... +80 °C
  • IO-Link 1.1 and up to 3 digital outputs
  • Zero point setting via IO-Link or cable
  • Comprehensive process data and intelligent diagnostic functions