Contact
Feedback

Incremental encoders
DUS60

Versatile encoder with DIP switches for configurable parameters

Your Benefits

  • Quickly commission the encoder using the built-in DIP switches. No additional programming tool or laptop required
  • Status and signal LEDs quickly indicate whether the encoder is properly connected, functional, or needs to be replaced
  • Universal power supply and a rotatable connector reduce the number of variants required and provide increased installation flexibility
  • Anti-dither functionality maintains a high level of productivity also in high vibration applications
  • Compatible with existing and low-cost input cards with output types like Clockwise/Counterclockwise and Signal/Direction

Product selection

DUS60.ui.config.teaser.header.msg

Individual product configuration

DUS60.ui.config.teaser.configuration.msg

Standard products

Select your desired product from our product range.

Show all Hide all
Show all Hide all
Filter by:

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

129 results:

Result 1 - 24 out of 129

View:

Incremental encoders
DUS60
  • Mechanical design: Blind hollow shaft 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: Channel A, error
  • Flange type / stator coupling: Without stator coupling
  • Anti-dither: yes
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Cable, 8-wire, universal, 5 m
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Blind hollow shaft 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Blind hollow shaft 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Blind hollow shaft 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: Face mount flange with 3 x M3 3 x M4
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: Face mount flange with 3 x M3 3 x M4
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: Face mount flange with 3 x M3 3 x M4
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: Face mount flange with 3 x M3 3 x M4
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Blind hollow shaft 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Blind hollow shaft 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: Face mount flange with 3 x M3 3 x M4
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 5/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 1/2″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: Channel A, error
  • Flange type / stator coupling: Without stator coupling, flange with 4 x M2,5
  • Anti-dither: yes
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 1/2″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: Channel A, error
  • Flange type / stator coupling: Without stator coupling, flange with 4 x M2,5
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft rear clamping 12 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 8-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft rear clamping 12 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Through hollow shaft Front clamp 10 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now
Incremental encoders
DUS60
  • Mechanical design: Blind hollow shaft 3/8″
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Male connector, M12, 4-pin, universal
  • Output function: A and B output
  • Flange type / stator coupling: 2-point stator coupling, slot, hole diameter 63 mm – 83 mm
  • Anti-dither: no
Piece
Details
Compare now

Result 1 - 24 out of 129

    Overview

    Versatile encoder with DIP switches for configurable parameters

    The DUS60 is a rotary incremental encoder with built-in DIP switch configuration for the resolution, output voltage, and counting direction. The DUS60 configuration switches reduce the number of variants, enable easy replacement and quick commissioning, and increases the likelihood that spare parts will be in stock – all without any additional programming tools. The on-board status and signal LEDs and optional fault output quickly indicate the functionality of the encoder, minimizing time required for both installation and troubleshooting. The DUS60 offers solid shaft and hollow bore mounting with rotating connectors or universal cables for quick and flexible mechanical installation. With resolutions up to 2,400 pulses, the DUS60 is ideal for factory and logistics automation applications.

    At a glance
    • Pulses per revolution: Up to 2,400
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65
    • Communication interfaces: TTL/HTL
    • Connection types: M12 male connector or cable
    • Status LEDs, DIP switch for configuring the settings

    Applications

    Technical overview

     
    • Technical data overview

      Technical data overview

      Pulses per revolution1 … 2,400 1)
      Mechanical design

      Solid shaft, face mount flange

      Blind hollow shaft

      Through hollow shaft, Front clamp

      Through hollow shaft, rear clamping

      Shaft diameter

      6 mm

      10 mm

      3/8″

      1/4"

      8 mm

      12 mm

      5/8″

      1/2″

      15 mm

      14 mm

      Connection type

      Male connector, M12, 8-pin, universal

      Male connector, M12, 4-pin, universal

      Cable, 8-wire, universal

      Communication interfaceIncremental
      Communication Interface detailTTL / HTL
      Supply voltage4.75 ... 30 V
      Enclosure ratingIP65
      Programmable/configurable
      Output frequency+ 60 kHz
      Operating temperature range
      4.75 V ... 30 V, TTL, HTL–30 °C ... +90 °C
      • 1) Available pulses per revolution see type code.
    All technical data can be found accompanying the individual product

    Downloads