Contact
Feedback

Linear encoders

Linear encoders detect linear movements as absolute position values without making contact. No reference run is required for the wear- and maintenance-free encoders. Different constructions with high resolution and rugged design enable use in a wide range of applications and industries.

Filter by:

4 results:

Result 1 - 4 out of 4

View: View Gallery View List
  • Magnetostrictive principle of operation
  • Absolute position feedback
  • Resolution: up to 10 μm
  • Measuring lengths: 50 mm to 2,500 mm
  • Available interfaces: Analog and CANopen
  • Highly-flexible system architecture
  • Intelligent diagnostic functions and condition monitoring
  • Profile and hydraulic variants for many installation situations

Compare now
Select
  • Measuring range: 50 to 2,500 mm (for MAX48N and MAX48A) or 1,500 (for MAX30N), 1 mm increments, typical resolution 0.1 mm
  • Analog, CANopen, SAE J1939 and PWM interfaces are available
  • Pressure-resistant housing, designed for hydraulic operating pressures of up to 400 bar
  • High operating temperature (electronics) up to +105 °C
  • Fluid temperature (hydraulic oil) up to max. +95 °C
  • Compact dimensions: 10 mm installation space, 30 mm cushion zone
  • Position magnet does not need a spacer disk
Compare now
Select
  • Non-contact length measurement – maintenance-free, rugged, long service life
  • High reproducibility (0.3 mm / 1 mm), high system resolution (0.1 mm)
  • SSI and PROFIBUS interfaces
  • Determination of absolute position
  • Measuring lengths of up to 1,700 m possible
  • Can be used in harshest ambient conditions
  • High traversing speeds of up to 6.6 m/s
  • Distance tolerance between read head and measuring element: up to 55 mm ± 20 mm possible
Compare now
Select
  • Non-contact absolute position and speed recording
  • With HIPERFACE® or SSI interface
  • Measurement lengths of up to 4 m
  • For high traversing speeds of up to 10 m/s
  • Reliable measurements, even in the event of contamination and condensation on the magnetic tape
  • Small, compact read head
  • Certified according to SIL2 and PL d (HIPERFACE® interface)
Compare now
Select

Result 1 - 4 out of 4