Contact
Feedback

Measuring wheel encoders
DFV60

High-resolution, programmable measuring wheel incremental encoder

Your Benefits

  • The universally-applicable spring arm enables quick and easy mounting
  • The high spring tension means it can be used in applications with harsh ambient conditions
  • Reduced storage costs and downtime due to programmability
  • Plug-in cable connection in radial or axial direction enables customer-specific cable solutions
  • Excellent concentricity even at high speeds
  • Long-term and reliable operation thanks to a high enclosure rating, temperature resistance and bearing lifetime
  • The ability to program using the PGT-08 programming software and the PGT-10-S display programming device enables fast and flexible adaptation of the encoder to customer requirements
  • Programmable zero pulse position simplifies installation

Overview

High-resolution, programmable measuring wheel incremental encoder

The DFV60 high-resolution measuring wheel encoder is an extremely robust solution for determining position and speed directly on the conveyor belt, even in applications where the measuring surface is subject to high levels of vibrations. The DFV60 consists of an incremental encoder with a mounting arm and two measuring wheels. The spring arm is available as an accessory. Extensive programmability of output signal, zero pulse and lines counts from 1 to 65,536 enable customer-specific adaptations.

At a glance
  • Universal use, rotatable spring arm

  • Wheel circumference 300 mm with O-ring made from NBR70

  • Mounting arm and measuring wheels made from aluminum

  • Programmable output voltage, zero pulse position, zero impulse width and pulse count.

  • Connection: M12 radial plug-in connection or radial or axial cable connection

  • Electrical interfaces: 5V & 24V TTL/RS-422, 24 VHTL/push pull

  • Remote zero set possible

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Resolution in pulses/mm218.45 / 3.41
    Spring deflection spring arm± 10 mm
    Measuring wheel circumference300 mm
    Measuring wheel surfaceO-ring NBR70
    Programmable✔ / –
    Communication interfaceIncremental
    Communication Interface detailTTL / HTL
    Connection type

    Male connector, M12

    Cable

    Supply voltage4.5 V ... 32 V
    Operating temperature range–20 °C ... +100 °C
All technical data can be found accompanying the individual product

Downloads