End-of-Arm Tooling

Sensor solutions for robotics

The sensitivity of grippers and gripper arms is becoming increasingly important, especially when it comes to flexible production and batch size 1. Intelligent object detection is the key to complex automated applications. Light sources and detection functions can be customized and preset in line with special object properties relating to material, surface, or form, for instance. The intelligent sensors from SICK cover all applications for End-of-Arm Tooling and the respective feed systems.

Selection of robot applications for End-of-Arm Tooling

Our products and solutions for End-of-Arm Tooling

Cylinder sensors
Very short cylinder sensors for grippers
MZCG
Very short position sensors for grippers and miniature cylinders
MPS-G
Position sensors for C-slot
MPS-C
Position sensors for T-slot
MPS-T
Flow sensors
Flow sensor with energy measurement
FTMg
Laser distance sensors
Compact, lightweight sensor for precise measurement
OD Mini
Measuring each dimension with high precision
OD Precision
Simply accurate measurement
OD Value
Efficient all-rounder for precise distance measurements
OD2000
Magnetic sensors
Identification sensor for reading magnetic-coded tags
MIS
Photoelectric sensors
The highflier in object detection
W16
The new home of sensing range
PowerProx
Get a better perspective - with the EventCam from SICK
EventCam
Pressure sensors
Turns pressure into colors
PAC50

Practical examples – stories in the SICK Sensor Blog

SICK sensors controll pharmacy robot

Finnish company Capps Oy has developed an automated storage system for pharmacies that is based on completely new thinking. The machine takes only a fraction of the space of traditional storage but can hold many more products.

More in the SICK Sensor Blog

Do you have any questions?

Contact experts

Specific solutions for leading robot manufacturers

Find the right solution for your robot