Accessories
Modules and gateways
Ethernet switch
6033013
Accessory family | Connection modules |
Description | Indoor Ethernet-Switch, 8 ports, operating temperature range 0 °C ... +55 °C |
ECl@ss 5.0 | 19030117 |
ECl@ss 5.1.4 | 19030117 |
ECl@ss 6.0 | 19170106 |
ECl@ss 6.2 | 19170106 |
ECl@ss 7.0 | 19170106 |
ECl@ss 8.0 | 19170106 |
ECl@ss 8.1 | 19170106 |
ECl@ss 9.0 | 19170106 |
ECl@ss 10.0 | 19170130 |
ECl@ss 11.0 | 19170130 |
ECl@ss 12.0 | 19170130 |
ETIM 5.0 | EC000734 |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
UNSPSC 16.0901 | 43222612 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations