Contact
Feedback

Flow sensors

SICK provides innovative sensor solutions for flow measurement technology which combine flexible measuring methods and rugged equipment design with cost-efficient connection concepts to integrate higher-level systems. Whether you need to detect the current flow rate value using analog values or find the quantity using pulse detection – SICKs flow sensors are always reliable and safe and can work with a wide range of media under difficult process and ambient conditions.

Filter by:

5 results:

Result 1 - 5 out of 5

View: View Gallery View List
  • Efficient and cost-effective non-contact measurement of volume and mass flow of bulk materials
  • Laser pulses with high angular resolution ensure outstanding image resolution
  • Multi-echo pulse evaluation produces highly reliable measurements
  • Integrated function for determining the center-of-gravity of the bulk material
  • Rugged design for harsh ambient conditions
  • Integrated heater allows measurement even at low temperatures
  • Compact IP67 rated housing
Compare now
Select
  • Measures compressed air and non-corrosive gases such as argon, helium, carbon dioxide and nitrogen
  • Calorimetric measurement principle with a measurement accuracy of ± 3% M.V. and ± 0.3% M.E.V.
  • Measurement of gas flow and temperature as well as process pressure and energy consumption with only one sensor
  • Low pressure loss
  • High measurement dynamics for cylinder and leakage monitoring
Compare now
Select
  • Flow monitoring and temperature measurement in one sensor
  • Optimized for water and oil; teach-in option of other liquids
  • IP 67/IP 69 enclosure rating and IO-Link 1.1
  • Industrial design in VISTAL® housing with 180°-rotatable OLED display
  • Stainless steel hygienic variant, completely CIP-/SIP-capable, process temperatures up to 150 °C
Compare now
Select
  • Flow sensor for conductive and non-conductive liquids
  • Compact design with no moving parts
  • Process temperature up to 80 °C, process pressure up to 16 bar
  • High chemical resistance due to seal-free sensor design
  • Large display with membrane keyboard
  • Integrated empty tube detection
Compare now
Select
  • Flow measurement for water and oil-based liquids
  • Seal-free stainless-steel 316L sensor with Ra ≤ 0.8 µm
  • Straight, self-draining measuring tube
  • Compact design with short installation lengths
  • Configurable digital outputs
  • Temperature measurement
  • IP 67/69 enclosure rating, CIP/SIP-compatible, IO-Link version 1.1
Compare now
Select

Result 1 - 5 out of 5