Contact
Feedback

Level sensors
UP56 Pure

Your Benefits

  • Non-contact and non-wearing measurement reduces maintenance and servicing cost
  • Sensor replacement possible even with chemicals present, thus saving time and increasing availability
  • Universally applicable with acidic and alkaline processes
  • Flexible measurement system for different container sizes provides cost reductions
  • High accuracy measurements, even in liquids with density fluctuations
  • Faultless operation with very limited installation space in the tote
  • Switching output and analog output in a single sensor reduces time and money spent on wiring
  • Simple and time-saving configuration with Connect+

Overview

The non-contact ultrasonic level sensors from the UP56 Pure product family are a range of products specialized for wet chemical processes in the electronic and solar industry. Due to their PTFE-protected transducer they are very hardwearing and durable and are designed to be used in highly concentrated acids and alkalines. The UP56 Pure is easy and fast to integrate thanks to the industry-specific GF process connection. A high level of accuracy can also be achieved with fluctuating liquid densities, thus facilitating the use of dosing applications. In systems where the installation is extremely cramped, the UP56 Pure Mini is the perfect solution thanks to its very compact design. The use in containers with a lot of built-in components is easily resolved by means of an immersion pipe. The measurement range, output, and filters of the UP56 product family is easy and convenient to adjust with the PC-based programming tool Connect+.

At a glance
  • Ultrasonic level sensor with very high chemical resistance
  • Non-contact measurement in immersion pipe of up to 1,500 mm
  • PTFE-coated membrane and GF D40 process connection made of PTFE
  • Pressure resistant up to 6 bar, temperature resistant up to 85°C
  • Different sizes available
  • Analog output selectable between 4 mA to 20 mA and 0 V to 10 V
  • Switching output for monitoring the maximum and minimum limit

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measurement principleUltrasonic sensor
    Detection principleNon contact
    MediumFluids
    MeasurementSwitch, Continuous
    Process temperature–25 °C ... +85 °C
    Process pressure0 bar ... 6 bar, gauge pressure for UP56 Pure mini
    Output signal

    1 x PNP + 4 mA ... 20 mA / 0 V ... 10 V

    4 mA ... 20 mA

    4 mA ... 20 mA, 2-wire

All technical data can be found accompanying the individual product

Downloads