Contact
Feedback

Temperature sensors
TSP

Your Benefits

  • Reliable operation through rugged design and high-quality materials
  • Good long-term stability
  • Quick and safe installation
  • Simple system integration through very compact dimensions

Overview

The TSP is a universal purpose platinum insertion thermometer for the temperature measurement in liquids and gases. It can be adapted to specific applications through its available connection threads and insertion lengths. Wetted parts are made from stainless steel 1.4305. The platinum resistor (Pt100 or Pt1000, accuracy class B according to IEC 60751) is located inside the tip of the probe. It is electrically connected by an M12 x 1 circular connector. Therefore, the device is compact and well suited for narrow installation spaces.

At a glance
  • Platinum resistance (Pt100 or Pt1000, 2-wire or 3-wire), accuracy class B according to IEC 60751
  • Measuring range –30 °C ... +130 °C
  • Various connection threads and insertion lengths
  • Parts in contact with media made from stainless steel 1.4305
  • Round connector M12 x 1 (IP 67)

 

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range–30 °C +130 °C
    Accuracy of sensor elementClass B according to IEC 60751
    Signal outputs and maximum ohmic load RA

    Pt100, 2-wire or Pt1000, 2-wire

    Pt100, 3-wire or Pt1000, 3-wire

All technical data can be found accompanying the individual product

Downloads