Measured values | CH4, CO, CO2, NO, N2O, O2, SO2 |
Performance-tested measurands | CO, NO, O2, SO2 |
Gas flow rate | | | 30 l/h ... 60 l/h |
|
Sample gas temperature | | | 0 °C ... +45 °C Temperature at analyzer inlet |
|
Process pressure | | | –200 hPa ... 300 hPa |
|
Process gas humidity | | | Non-condensing |
|
Dust load | | | Free of dust and aerosols |
|
Ambient temperature | | | +5 °C ... +45 °C |
|
Storage temperature | | | –20 °C ... +70 °C |
|
Ambient humidity | | | ≤ 95 % Relative humidity; non-condensing |
|
Conformities | Approved for plants requiring approval 2001/80/EC (13. BImSchV) 2000/76/EC (17. BImSchV) 27. BImSchV TA-Luft (Prevention of Air Pollution) EN 15267 EN 14181:2004 MCERTS |
Electrical safety | CE, cCSAus |
|
Analog outputs | 4 outputs: 4 ... 20 mA, 500 Ω Electrically isolated |
Digital outputs | 8 relay contacts: 30 V AC, 500 mA / 48 V DC, 500 mA Three relay outputs preset for failure, service and maintenance 8 transistor outputs: 24 V DC, 500 mA Freely adjustable |
Digital inputs | 8 optical coupler inputs: 24 V DC Electrically isolated; freely programmable |
Modbus | ✔ | Type of fieldbus integration | RTU RS-232 |
|
|
Operation | Menu-driven operation via LC-display and membrane keyboard |
Menu languages | German, English, French, Italian, Dutch, Polish, Swedish, Spanish |
Model | 19″ rack enclosure with 3 rack units, for integration in cabinets |
Dimensions (W x H x D) | | | 483 mm x 132.5 mm x 332 mm (for details see dimensional drawings) |
|
Weight | | | 9 kg ... 12 kg Depending on configuration |
|
Power supply | | Voltage | 100 V AC, - 15 % / + 10 % | | 230 V AC, - 15 % / + 10 % | | 115 V AC, - 15 % / + 10 % | Frequency | 48 ... 62 Hz | Power consumption | ≤ 150 VA Depending on system configuration |
|
Sample gas connections | | | PVDF bulkhead fitting: for hose 6 x 1 mm | Option | Swagelok 6 mm | Option | Swagelok 1/4″ |
|
Corrective functions | Manual or automatic single-point adjustment with ambient air Manual or automated adjustment with test gases |
Options | Integrated sample gas pump Flow sensor Humidity sensor |