Description | Analyzer with ejector operating with compressed air |
Measured values | O2 |
Performance-tested measurands | O2 |
Measurement principles | Zirconium dioxide current sensor |
|
Measuring ranges | | O2 | 0 ... 10 Vol.-% / 0 ... 25 Vol.-% |
|
Certified measuring ranges | | O2 | 0 ... 21 Vol.-% |
|
Response time (t90) | | | ≤ 20 s With standard gas sampling device, length = 1 m |
|
Zero point drift | | | ≤ 0.2 Vol.-%: within the maintenance interval |
|
Reference point drift | | | ≤ 0.2 Vol.-%: within the maintenance interval |
|
Process temperature | | Stainless steel probe | 0 °C ... +700 °C | Inconel probe | 0 °C ... +950 °C | Ceramics probe | 0 °C ... +1,400 °C |
|
Process pressure | | | 700 hPa ... 1,100 hPa |
|
Process gas humidity | | | Non-condensing |
|
Ambient temperature | | | –20 °C ... +55 °C |
|
Storage temperature | | | –40 °C ... +85 °C |
|
Conformities | Approved for plants requiring approval 2001/80/EC (13. BImSchV) 2000/76/EC (17. BImSchV) 27. BImSchV EN 14181 |
Electrical safety | CE |
Enclosure rating | | | IP65 / NEMA 4x |
|
Analog outputs | 1 output: 0/4 ... 20 mA, 800 Ω 0 ... 10 V Potential-free; extendible by an additional I/O module |
Digital outputs | 4 relay contacts: 48 V AC, 1 A, 30 W / 48 V DC, 1 A, 60 W Option |
Digital inputs | 4 inputs: + 24 V Option |
|
Input | Functional keys Arrow keys |
Operation | Menu-driven operation via LC-display and membrane keyboard |
Dimensions (W x H x D) | | | See dimensional drawings |
|
Weight | | | 27 kg With standard gas sampling device, length = 1 m | With heating for gas sampling device, additional | 4 kg ... 6 kg |
|
Material in contact with media | Stainless steel 1.4571 |
Power supply | | Voltage | 115 V AC, ± 10 % | | 230 V AC, ± 10 % | Frequency | 48 ... 62 Hz | Power consumption | ≤ 250 VA |
|
Auxiliaries | | Compressed air | 4 ... 6 bar; particle size max. 1 µm; oil content max. 0.1 mg/m³; pressure dew point max. –30 °C |
|
Corrective functions | Automatic testing and adjustment with ambient air |
Integrated components | Sample gas pump |