![]() |
|
Accessory group | Illuminations |
Accessory family | LED |
Description | Ring lighting, bright field spot, infrared lighting color, lighting distance 0.2 m ... 2 m, temperature 0 °C ... +40 °C |
Ambient operating temperature | 0 °C ... +40 °C 1) |
Ambient temperature, storage | –25 °C ... +70 °C 1) |
LED class | Risk group 1 (low risk, IEC62471 : 2006) |
ECl@ss 5.0 | 27110635 |
ECl@ss 5.1.4 | 27110635 |
ECl@ss 6.0 | 27110635 |
ECl@ss 6.2 | 27110635 |
ECl@ss 7.0 | 27110635 |
ECl@ss 8.0 | 27110635 |
ECl@ss 8.1 | 27110635 |
ECl@ss 9.0 | 27110635 |
ECl@ss 10.0 | 27110635 |
ECl@ss 11.0 | 27110635 |
ETIM 5.0 | EC000996 |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
UNSPSC 16.0901 | 39101628 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications