Contact
Feedback

RFID

Intelligent identification

Radio-based RFID technologies in the HF (high frequency) and UHF (ultra high frequency) ranges supplement SICK’s industrial automation portfolio. In applications where process-relevant data is modified remotely, RFID makes it possible to store data on writable and rewritable media. And, in contrast to optical solutions, RFID provides reliable identification of all objects – despite dirt and everyday wear.

Filter by:

7 results:

Result 1 - 7 out of 7

View: View Gallery View List
Product family RFU63x
Simple integration – intelligence included
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Up to 4 external antennas
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family RFU65x
The measuring RFID device with integrated passage and direction detection
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Direction and position detection
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family RFID transponders
Clever little helpers for solving identification tasks
  • Passive transponders
  • Compliance with standards
  • Mounting on various materials possible, even on metallic surfaces
  • No visual contact required
  • Reading and writing
  • Ambient temperature range from −40 °C to +230 °C
Product family RFID antennas
Reliable identification - in any situation
  • Read range up to 10 m for UHF antennas
  • Rugged design in accordance with enclosure rating IP67
  • Ambient temperature ranges from −40 °C to +70 °C
  • Integrated feedback LEDs
  • Circularly polarized UHF antennas
Product family RFU61x
smALL-IN-ONE
  • Extremely compact design
  • Reading range up to 0.5 m
  • Connection option for trigger sensors
  • Linkage option to superior control systems or directly to the cloud
  • Antenna and data processing integrated in the sensor
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family RFU62x
UHF for small read ranges
  • Antenna and data processing integrated in the sensor
  • Read range up to 2 m
  • Linkage option to superior control systems or directly to the cloud
  • Excellent antenna characteristics
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family RFH6xx
Intelligent RFID communication
  • 13.56 MHz RFID read/write device for read ranges up to 240 mm
  • Transponder communication according to ISO/IEC 15693 standard
  • Compact, industrial design with integrated antenna
  • Embedded protocols allow interfacing with standard industrial fieldbus technologies
  • Powerful micro-processor executes internally configurable logic
  • Flexible trigger control
  • Supports parameter cloning via microSD memory card
  • Built-in diagnostics

Result 1 - 7 out of 7

TOP