Contact
Feedback

Safe robot platform for the final inspection of navigation systems

At a redundant final inspection station, a robot platform navigation grips navigation systems from a conveyor belt and leads them to the test machines for final quality control. After a successful inspection, the robot places the component back on the conveyor belt. Two S300 Advanced safety laser scanners and the Flexi Soft safety controller ensure safety in the collaborative operation between human and machine. When the safety fields are violated, the robot reduces the speed down to a stop and enables automatic restart as the protective fields are sequentially exited.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • Response range of up to 25 mm
    • Unique and universally-coded sensors up to enclosure rating IP 69K
    • Up to performance level PL e (EN ISO 13849)
    • Two OSSD safety outputs
    • Reliable series connection of up to 30 sensors possible (depending on the variant)
    • LED status indicator
    • Periphery indicator and magnetic holding force (optional)
    • Flexi-Loop-compatible M12 plug connector (depending on the variant)
    • Response range of up to 14 mm
    • Small housing with flexible mounting options
    • Sensor activation possible from three sides
    • Four different actuators available
    • Universally coded, uniquely coded, and permanently coded sensors
    • PL e (EN ISO 13849), SIL3 (IEC 61508)
    • Safe series connection of up to 30 sensors possible
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scanning angle
    • 4 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Measured data output via RS-422
    • Contour as reference for vertical applications

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more