Contact
Feedback

Data Integration Machine
DIMA500

Powerful processing and integration of sensor data

Your Benefits

  • Powerful hardware for data-intensive Industry 4.0 solutions
  • Reduced maintenance effort thanks to rugged, fan-free design for industrial use
  • Easy, time-saving integration into the SICK AppSpace eco-system and the IntegrationSpace® from SICK
  • Ready for use with the SICK AppEngine for individual and innovative applications
  • Reduced development effort due to reusable SensorApps and world-wide availability via SICK AppPool
  • More transparency and reduced downtime with the help of Analytics Solutions from SICK

Overview

Powerful processing and integration of sensor data

The DIMA500 data integration machine is a fan-free industrial computer for processing and integrating sensor data. The flexible device can be seamlessly integrated into the SICK AppSpace eco-system and the IntegrationSpace® from SICK. The rugged hardware enables the acquisition of sensor data, high-performance processing and archiving on the edge level and vertical integration of data into higher-level system levels as well as secure transmission into the cloud.

At a glance
  • Powerful industrial computer with Intel® CoreTM i7 processors of the newest generation
  • Versatile use with SICK AppEngine and Analytics Solutions from SICK
  • 4 GigE interfaces and versatile connection options
  • Rugged, fan-free design in compact housing
  • Memory can be expanded to 4 TB
  • Temperature range: –20 °C to +60 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supported productsSICK Analytics Solutions, SICK AppEngine
    ProcessorIntel® Core™ i7-6820EQ
    Random Access Memory4 GB DDR4 2,400 MHz (up to 32 GB)
    Storage
    Hard disk2 x 2.5” SATA drives
    CompactFlash1 x CFast Steckplatz
    Internal memory slot1 x M.2 2280
    Ethernet✔ (4)
    USB✔ (8)
    Serial✔ (6)
    Operating systemTo be used with Linux Ubuntu OS
All technical data can be found accompanying the individual product

Downloads