Contact
Feedback

Sensor Visualization
SLT / SLT060

SLT060-0B010J700
6075938
Piece
Copy shortlink
    • Features
      Product categoryLED signal lamp
      ApplicationIndoor area
      Features
      Number of colors21, pre-defined
      Number of LED segments20
      Types of lightContinuous light, blinking light, flashing light, pulse light
      Light frequencySlow (0.5 Hz), medium (1.5 Hz), fast (2.0 Hz)
      Dimmer functionYes
      Brightness levels0% ... 100%, can be adjusted in 10% increments
      Operating modes
      Signal lamp mode
      Filling level mode
      Animation mode
      Further functions

      IO-Link signal lamp

      Parameterization via IO-Link

      Simple configuration directly via the SOPAS ET user interface, the engineering tool from SICK

    • Mechanics/electronics
      Connections
      IO-Link1 x M12, 5-pin plug, A-coded
      Nominal voltage24 V DC
      Supply voltage18 V DC ... 30 V DC
      Current consumption≤ 300 mA 1)
      Switch-on current30 A 2)
      Switch-on time0.1 ms
      Housing materialPolycarbonat (PC)
      Housing colorBlack
      Weight590 g
      Dimensions (W x H x D)60 mm x 306 mm x 60 mm
      Mounting directionVertical
      Protection classIII
      Enclosure ratingIP65
      UL File No.E198242
      • 1) Including accessories for beeper SLB060-0B010K700.
      • 2) For 0.1 ms.
    • Communication interface
      Communication interfaceIO-Link V1.12, Port Class A
      Communication Interface detailCOM2 (38,4 kBaud)
      Cycle time< 8 ms
      Process data length2 Byte Out
      Operator interfacesSOPAS ET, the engineering tool for configuration (connection to an IO-Link master required)
      Additional interfacesInterface for accessories for beeper SLB060-0B010K700
      Optical indicators1 LED (green, for IO-Link communication)
    • Ambient data
      Ambient operating temperature–25 °C ... +50 °C
      Ambient temperature, storage–30 °C ... +60 °C
      Permissible relative humidity90 % (Non-condensing)
      Electromagnetic compatibility (EMC)EN61000-6-4 / EN61000-6-2
    • Classifications
      ECl@ss 5.027371220
      ECl@ss 5.1.427371220
      ECl@ss 6.027371220
      ECl@ss 6.227371220
      ECl@ss 7.027371220
      ECl@ss 8.027371220
      ECl@ss 8.127371220
      ECl@ss 9.027371220
      ECl@ss 10.027371220
      ECl@ss 11.027371220
      ETIM 5.0EC000232
      ETIM 6.0EC000232
      ETIM 7.0EC000232
      ETIM 8.0EC000232
      UNSPSC 16.090139121107

    Technical drawings

    SLT060-0B010J700
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all