Accessories
Modules and gateways
IOLA2US-01101 (SiLink2 Master)
1061790
Accessory family | Connection modules |
Items supplied | SiLink2 Master IOLA2US, 1 USB cable, 1 power supply, Quickstart |
Enclosure rating | IP20 (EN 60529) |
Description | IO-Link V1.1 Class A port, USB2.0 port, optional external power supply 24V / 1A |
ECl@ss 5.0 | 27279214 |
ECl@ss 5.1.4 | 27279214 |
ECl@ss 6.0 | 27279214 |
ECl@ss 6.2 | 27279214 |
ECl@ss 7.0 | 27279214 |
ECl@ss 8.0 | 27279214 |
ECl@ss 8.1 | 27279214 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations