Accessories
Further accessories
MAG-1005-N
5344197
![]() |
|
Accessory group | Magnets |
Description | Magnet, Ø 10 mm, height 5 mm |
Temperature resistance min ... max: | –25 °C ... +80 °C |
Diameter | 10 mm |
ECl@ss 5.0 | 27279209 |
ECl@ss 5.1.4 | 27279209 |
ECl@ss 6.0 | 27279209 |
ECl@ss 6.2 | 27279209 |
ECl@ss 7.0 | 27279209 |
ECl@ss 8.0 | 27279209 |
ECl@ss 8.1 | 27279209 |
ECl@ss 9.0 | 27272492 |
ECl@ss 10.0 | 27272492 |
ECl@ss 11.0 | 27272492 |
ECl@ss 12.0 | 27274392 |
ETIM 5.0 | EC002594 |
ETIM 6.0 | EC002594 |
ETIM 7.0 | EC002594 |
ETIM 8.0 | EC002594 |
UNSPSC 16.0901 | 39122245 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates