Contact
Feedback

Motor feedback systems rotary HIPERFACE®

Motor feedback systems for servo motors with HIPERFACE® interface

Motor feedback systems with HIPERFACE® are a mixture of incremental and absolute encoders, combining the advantages of both encoder types. Using highly linear sine and cosine signals enables the high resolution necessary for speed regulation to be achieved through interpolation in the drive.

If there is only a mechanical interface, SICK also offers solutions for different performance classes. This for both singleturn and multiturn applications.

Thanks to features such as the electronic type label, temperature measurement and much more, the HIPERFACE® interface has been established as a standard interface on the market. It is used by leading drive manufacturers.

Filter by:

8 results:

Result 1 - 8 out of 8

View: View Gallery View List
The motor feedback solution for large hollow shaft motors and direct drives
  • Singleturn and multiturn variants with 50 mm hollow shaft
  • 64 sine-cosine periods per revolution, additionally 4,096 revolutions with the multiturn variants
  • HIPERFACE® interface with extended type label
  • Maximum speed: 6,000 rpm
  • Easy mounting without special mounting tools
  • High shock and vibration resistance
Compare now
Select
The motor feedback solution for compact hollow shaft motors and direct drives
  • Singleturn and multiturn variants with 25 mm hollow shaft
  • 32 sine-cosine periods per revolution, 4,096 revolutions with the multiturn variants
  • HIPERFACE® interface with extended type label
  • Maximum speed: 8,500 rpm
  • Easy mounting without special mounting tools
  • High shock and vibration resistance
Compare now
Select
The robust turn & play solution for direct drives with HIPERFACE® interface
  • HIPERFACE® motor feedback systems for large hollow shaft and torque motors
  • 128 sine/cosine periods per revolution
  • Absolute position with a resolution of 4,096 increments per revolution
  • Programming of the position value and electronic type label
  • HIPERFACE® interface
  • Turn & play – for simple assembly without tools
  • High resistance to shock and vibration due to holistic scanning
  • Bearingless motor feedback system
Compare now
Select
Flexible, robust, saves space: SICK capacitive motor feedback systems
  • Motor feedback systems for the basic performance range
  • 16 sine/cosine periods per revolution
  • Absolute position with a resolution of 512 increments per revolution and 4,096 revolutions with the multiturn system
  • Programming of the position value
  • Electronic type label
  • HIPERFACE® interface
  • Installed version with tapered shaft and axial or radial connector outlet
  • Conforms to RoHs
Compare now
Select
Compact motor feedback system for motors with 40 mm square
  • Motor feedback system for the basic power range
  • Special design for motors with a 40 mm edge dimension
  • 16 sine/cosine periods per revolution
  • Absolute position with a resolution of 512 increments per revolution and 4096 revolutions with the multiturn system
  • Programming of the position value
  • Electronic type label
  • HIPERFACE® interface
  • RoHS-compliant
Compare now
Select
High-resolution motor feedback system
  • Motor feedback systems for the top performance range
  • 1,024 sine/ cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • HIPERFACE® interface: Programming of the position value and electronic type label
  • Insert shaft or tapered shaft with various torque supports
  • Integrated version, mounted version or stand-alone design
  • Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
  • Conforms to RoHs
Compare now
Select
High-resolution motor feedback system in hollow shaft design
  • HIPERFACE® motor feedback system in singleturn and multiturn design, compatible with the world's leading drive systems
  • 1,024 sine/cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • Mechanical flexibility through different blind hollow shaft and through hollow shaft diameters (8 to 15 mm diameter), available with various stator couplings
  • IP65 protection class
  • Certified according to SIL2/PL d (only valid for SFS60S/SFM60S...)
Compare now
Select
Compact size with a high resolution for the standard performance range
  • Motor feedback systems for the standard performance range
  • 128 sine/cosine periods per revolution
  • Absolute position with a resolution of 4,096 increments per revolution and 4,096 revolutions with the multiturn system
  • Programming of the position value and electronic type label
  • HIPERFACE® interface
  • Integrated version and stand-alone design
  • Certified according to SIL2/PL d (only valid for SKS36S/SKM36S-H...)
  • Conforms to RoHs
Compare now
Select

Result 1 - 8 out of 8

TOP