Contact
Feedback

Motor feedback systems rotary HIPERFACE®
SFS/SFM60

Your Benefits

  • Convenient traceability and simple maintenance thanks to storage of motor-specific data in the electronic type label
  • Large ball bearing distances reduce uneven wear and minimize vibration on the encoder housing, which increases the encoder's service life
  • The nickel code disk offers a high degree of vibration resistance and an extended temperature range
  • Shorter development times through standardized mechanical interface
  • Platform for the future, since all electrical interfaces (TTL/HTL, 1Vpp, SSI, PROFIBUS, HIPERFACE DSL®) are or will be available in this mechanical component.

Overview

SICK is rounding out its portfolio with the optical high-resolution SFS/SFM60 motor feedback systems in hollow shaft design. Especially with self- and force-ventilated synchronous motors, this mechanical component meets customer requirements, as do various hollow shafts and high protection classes (IP65). A wide variety of product variants fulfills nearly every requirement. The SFS/SFM60 motor feedback systems use a globally standardized interface. It provides maximum flexibility and reduces installation times - plug & play at its best. The rugged shaft bearing increases the service life and at the same time reduces the servicing and maintenance requirements. It also achieves optimum concentricity and a previously unattainable low level of vibration even at maximum operating speeds.

At a glance
  • HIPERFACE® motor feedback system in singleturn and multiturn design, compatible with the world's leading drive systems
  • 1,024 sine/cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • Mechanical flexibility through different blind hollow shaft and through hollow shaft diameters (8 to 15 mm diameter), available with various stator couplings
  • IP65 protection class
  • Certified according to SIL2/PL d (only valid for SFS60S/SFM60S...)

 

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TypeStand-alone
    ModelAbsolute Singleturn / Absolute Multiturn
    Communication interfaceHIPERFACE®
    Sine/cosine periods per revolution1,024
    Safety system– / ✔
    Mechanical interface

    Blind hollow shaft, 8 mm

    Blind hollow shaft, 3/8″

    Blind hollow shaft, 10 mm

    Blind hollow shaft, 12 mm

    Blind hollow shaft, 1/2″

    Blind hollow shaft, 14 mm

    Blind hollow shaft, 15 mm

    Through hollow shaft, 8 mm

    Through hollow shaft, 3/8″

    Through hollow shaft, 10 mm

    Through hollow shaft, 12 mm

    Through hollow shaft, 1/2″

    Through hollow shaft, 14 mm

    Through hollow shaft, 15 mm

    Connection type

    Male connector, M23, 12-pin, radial

    Male connector, M12, 8-pin, radial

    Cable, 8-wire, radial, 1.5 m

    Available memory area1,792 Byte E2PROM 2048
    Measurement principleOptical
All technical data can be found accompanying the individual product

Downloads