Accessories
Mounting systems
Mounting kit
2086761
Accessory group | Mounting brackets and plates |
Accessory family | Mounting brackets |
Suitable for | TiM |
Material | Anodized aluminum |
Items supplied | Mounting hardware included |
Dimensions (W x H x L) | 101.5 mm x 92 mm x 75 mm |
Description | Mounting kit, fender and alignment aid |
ECl@ss 5.0 | 27279202 |
ECl@ss 5.1.4 | 27279202 |
ECl@ss 6.0 | 27279202 |
ECl@ss 6.2 | 27279202 |
ECl@ss 7.0 | 27279202 |
ECl@ss 8.0 | 27279202 |
ECl@ss 8.1 | 27279202 |
ECl@ss 9.0 | 27273701 |
ECl@ss 10.0 | 27273701 |
ECl@ss 11.0 | 27273701 |
ECl@ss 12.0 | 27273701 |
ETIM 5.0 | EC002615 |
ETIM 6.0 | EC002615 |
ETIM 7.0 | EC002615 |
ETIM 8.0 | EC002615 |
UNSPSC 16.0901 | 32131023 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations