Accessories
Further accessories
MRA-G055-101D4
5324019
Accessory group | Wire draw mechanism |
Description | EcoLine wire draw mechanism for servo flange with 6 mm shaft, measuring range 0 m ... 1.25 m |
Items supplied | Without encoder |
Measurement range | 0 m ... 1.25 m |
Reproducibility | ≤ 0.2 mm |
Linearity | ≤ ± 2 mm |
Hysteresis | ≤ 0.4 mm |
Weight | 80 g (Wire draw mechanism) |
Weight (measuring wire) | 0.58 g/m |
Measuring wire material | Highly flexible stranded steel 1,4401 stainless steel V4A/PA 12-sheathed |
Housing material | Plastic, Noryl |
Housing material, wire draw mechanism | Plastic, Noryl |
Length of wire pulled out per revolution | 150 mm |
Actual wire draw length | 1.45 m |
Spring return force | 1 N ... 1.4 N 1) |
Measuring wire diameter | 0.45 mm |
Wire acceleration | 10 m/s² |
Operating speed | 6 m/s |
Resolution | To calculate the resolution of the system please use following formula:length of wire draw per revolution / steps per revolution = resolution of the combination of wire draw + encoder |
Ambient operating temperature | –30 °C ... +70 °C |
Enclosure rating mechanic | IP50 |
Life of wire draw mechanism | Typ. 1,000,000 cycles 2) 3) |
ECl@ss 5.0 | 27270591 |
ECl@ss 5.1.4 | 27270591 |
ECl@ss 6.0 | 27279103 |
ECl@ss 6.2 | 27279103 |
ECl@ss 7.0 | 27279103 |
ECl@ss 8.0 | 27279103 |
ECl@ss 8.1 | 27279103 |
ECl@ss 9.0 | 27270591 |
ECl@ss 10.0 | 27270591 |
ECl@ss 11.0 | 27270591 |
ECl@ss 12.0 | 27270591 |
ETIM 5.0 | EC002026 |
ETIM 6.0 | EC002026 |
ETIM 7.0 | EC002026 |
ETIM 8.0 | EC002026 |
UNSPSC 16.0901 | 39122221 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations