Contact
Feedback

Multiple light beam safety devices

Economical, efficient multiple light beam safety devices

Multiple light beam safety devices are electro-sensitive protective devices with two or more light beams. If one or more of the light beams is interrupted, a deactivation signal is sent to the machine so that any dangerous state on a machine or system can be stopped. A system consists of a sender and a receiver. In active/passive systems, the sender and receiver are located in a housing unit while a deflection unit on the passive side provides beam deflection.

Filter by:

17 results:

Result 1 - 17 out of 17

View: View Gallery View List
Product family deTem4 Core Ex
Product family deTem2 Core Ex II 3GD
Safety in explosive atmospheres
  • ATEX for gas: II 3G EX nA op is IIB T4 GC X
  • ATEX for dust: II 3D Ex tc IIIB T135 °C Dc
  • Innovative bracket
  • LED alignment and output display
  • Standardized connectivity: M12 male connector, 5-pin connection, compatible with Flexi Loop
  • Enclosure ratings: IP65 and IP67
Product family deTem4 Core Ex II 3GD
Safety in explosive atmospheres
  • ATEX for gas: II 3G EX nA op is IIB T4 GC X
  • ATEX for dust: II 3D Ex tc IIIB T135 °C Dc
  • Innovative bracket
  • LED alignment and status display
  • Standardized connectivity: M12 male connector, 5-pin connection, compatible with Flexi Loop
  • Enclosure ratings: IP65 and IP67
Product family deTem4 Core
Access protection: easy and efficient
  • Typical scanning range of up to 90 m
  • 2 versions: small and wide scanning range
  • Compact design
  • The same housing as deTec
  • Versions with 2, 3, and 4 light beams
  • Ambient operating temperature of –30 °C to +55 °C
  • Enclosure ratings IP65 and IP67
Product family deTem2 Core
Access protection: easy and efficient
  • Typical scanning range of up to 90 m
  • 2 versions: small and wide scanning range
  • Compact design
  • The same housing as deTec
  • Versions with 2, 3, and 4 light beams
  • Ambient operating temperature of –30 °C to +55 °C
  • Enclosure ratings IP65 and IP67
Product family deTem4 Core IP69K
Safest under high pressure
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • The entire system satisfies enclosure rating IP69K
  • Resistance certified in accordance with Ecolab and Diversey
  • Easy-to-clean design without edges and gaps
  • Protective housing designed to be replaceable
  • Breathable membrane prevents protective housing from steaming up
Product family deTem2 Core IP69K
Safest under high pressure
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • The entire system satisfies enclosure rating IP69K
  • Resistance certified in accordance with Ecolab and Diversey
  • Easy-to-clean design without edges and gaps
  • Protective housing designed to be replaceable
  • Breathable membrane prevents protective housing from steaming up
Product family M4000 Advanced
Intelligent and efficient: connection of the muting signals directly on site
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • Muting in combination with the UE403 muting switching amplifier
  • 7-segment display
  • Configuration and diagnostics via PC
  • Optional integration features: laser alignment aid, LED
Product family M4000 Standard
High efficient solutions with maximum availability
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock and application diagnostic output
  • Standardized M12 connectivity
  • 7-segment display
  • Configuration keys located directly on the device
  • Optional integration features: laser alignment aid, LED or AS-i interface
Product family M2000 RES/EDM A/P
Protection using intelligent wiring and integrated functions
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Scanning range up to 6 m
  • External device monitoring (EDM), restart interlock (RES), and internal self-testing configurable without PC
  • Economical active/passive variants minimize the wiring costs
  • Standardized M12 connectivity
Product family M2000 Standard A/P
Intelligent wiring and maximum availability with a proven industrial design
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Robust, industrial housing
  • Scanning range up to 6 m
  • External device monitoring (EDM) and internal self-testing configurable without PC
  • Standardized M12 connectivity is available
  • 7-segment display
  • Unique A/P version minimize the wiring costs
Product family M2000 Cascadable
Flexible integration with cascadable safety solutions
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Scanning range up to 25 m
  • External device monitoring (EDM) and internal self-testing (configurable without PC)
  • Beam coding for correct system allocation
  • Standardized M12 connectivity
  • Cascade up to three systems
Product family M2000 RES/EDM
Integrated RES and EDM functions for enhanced access protection
  • Type 2 (IEC 61496), PL c (EN ISO 13849)
  • Robust, industrial housing
  • 7-segment display
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock (RES), and internal self-testing (configurable without PC)
  • Beam coding for correct system allocation
  • Standardized M12 connectivity
Product family M2000 Standard
Economical solution for one-sided or multi-sided protection
  • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
  • Robust, industrial housing
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM) and internal self-testing configurable without PC
  • Standardized M12 connectivity available
  • 7-segment display
  • Beam coding for correct system allocation
Product family M4000 Area
Large scanning ranges protect hazardous areas
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • Resolution 60 mm or 80 mm
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • 7-segment display
  • Configuration and diagnostics via PC
  • Beam coding for correct system allocation
Product family M4000 Advanced A/P
Intelligent and efficient: connection of the muting signals directly on site
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Sender/receiver in a single housing, scanning range up to 7.5 m
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • Muting in combination with the UE403 muting switching amplifier
  • 7-segment display
  • Configuration and diagnostics via PC
  • Optional integrated: LED
Product family M4000 Standard A/P
Intelligent wiring and maximum availability
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Sender/receiver in a single housing, scanning range up to 7.5 m
  • External device monitoring (EDM), restart interlock and application diagnostic output
  • Standardized M12 connectivity
  • 7-segment display
  • Configuration keys for setting directly on the device
  • Beam coding for correct system allocation
  • Optional integrated: LED, AS-i interface

Result 1 - 17 out of 17

TOP