Contact
Feedback

Safety laser scanners

Safety first – efficient solutions for industrial protection

SICK safety laser scanners combine know-how and experience with maximum performance. Whether mobile or stationary, for area protection or access protection, indoors or outdoors – our comprehensive portfolio offers the right cost-effective package for each and every requirement. Using the time-of-flight measurement principle, the compact devices scan their surroundings and measure distances. An integrated rotating mirror allows protection areas defined by the customer to be monitored in two dimensions.

Filter by:

19 results:

Result 1 - 19 out of 19

View: View Gallery View List
The safety laser scanner for outdoor automation
  • Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoor and outdoor
  • Outdoor safeHDDM® scanning technology
  • Individual field settings
  • Optimized product design for outdoor use
  • Protective field range: 4 m
  • Up to 128 freely configurable fields
  • Safe networking with Flexi Soft safety controller

Compare now
Select
The rugged safety laser scanner – extremely intelligent
  • Innovative safeHDDM® scanning technology
  • High-precision measurement data via Ethernet interface
  • Protective field range: up to 9 m, scanning angle: 275°
  • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
  • Standardized communication interfaces
  • System plug with configuration memory
Compare now
Select

The world’s smallest safety laser scanner – highly precise and extremely robust

  • Only 80 mm high
  • Extremely resistant to light, dust and dirt thanks to the safeHDDM® scan technology
  • High-precision measurement data via Ethernet interface
  • Protective field range: 3 m, scanning angle: 275°
  • Up to 128 freely configurable fields
  • Safe machine integration via I/Os
  • System plug with configuration memory
Compare now
Select
Safety-related sensors for mobile and stationary applications
  • Wide detection range: 0.05 m up to maximum 25 m
  • Certified according to ISO 13849
  • Low power consumption (typically: 4 W, maximum: 16 W)
  • Immediate commissioning and configuration via USB interface
  • Communication interface which combines intelligent field evaluation and measurement data output

Compare now
Select
Always available - safety technology in your network
  • Direct integration in PROFINET IO safe bus system
  • 4 m, 5.5 m or 7 m protective field range
  • 8 switchable field sets
  • Managed 2-Port switch for copper or optical fiber based conductors
  • Configuration memory integrated in the system plug
  • Remote diagnostics and configuration through safety controller
  • Simultaneous monitoring of 2 protective fields
Compare now
Select
Safety gaps have no chance – with 64 fields
  • 4 m, 5.5 m or 7 m protective field range
  • 32 switchable field sets
  • Configuration memory integrated in the system plug
  • Interface (EFI) for reliable SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Extended measured data output via RS-422 with field marker detection
  • Simultaneous monitoring of up to 4 protective fields
Compare now
Select
The scanner for more safety
  • Can be used only in the EFI system network, e.g. with a Flexi Soft safety controller or another safety laser scanner
  • 4 m, 5.5 m or 7 m protective field range
  • Up to 32 switchable field sets
  • Configuration memory integrated in the system plug
  • Measured data output via RS-422
  • Simultaneous monitoring of up to 4 protective fields
  • Contour as reference for vertical applications
Compare now
Select
Optimize production processes safely
  • 4 m, 5.5 m or 7 m protective field range
  • 4 switchable field sets
  • Configuration memory integrated in the system plug
  • Interface (EFI) for reliable SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Simultaneous monitoring of up to 4 protective fields
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)
Compare now
Select
Economical yet reliable
  • 4 m, 5.5 m or 7 m protective field range
  • 1 field set
  • Configuration memory integrated in the system plug
  • Interface (EFI) for reliable SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Simultaneous monitoring of up to 4 protective fields
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)
Compare now
Select
Always available – safety technology in your network
  • Direct integration in PROFINET IO safe bus system
  • 4 m, 5.5 m or 7 m protective field range
  • 4 switchable field sets
  • Managed 2-Port switch for copper or optical fiber based conductors
  • Configuration memory integrated in the system plug
  • Remote diagnostics and configuration through safety controller
  • Simultaneous monitoring of 2 protective fields
Compare now
Select
Flexible high-performance - the right protection for any speed
  • 4 m, 5.5 m or 7 m protective field range
  • 8 switchable field sets
  • Configuration memory integrated in the system plug
  • Interface (EFI) for reliable SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Measured data output via RS-422
  • Simultaneous monitoring of up to 4 protective fields
  • Monitoring of the maximum speed of an AGV
Compare now
Select
Very high functionality in mini format
  • Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
  • Ultra-compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • Up to 16 switchable field sets
  • Selectable resolution for hand, leg or body detection
  • Extended system solutions in combination with Flexi Soft safety controller
Compare now
Select
Economical yet reliable
  • Ultra-compact design
  • 1 m, 2 m, or 3 m protective field range
  • 270° scan angle
  • 1 field set
  • Selectable resolution for hand, leg or body detection
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)
  • Easy-to-configure fields and functions
Compare now
Select
Optimize production processes safely
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scanning angle
  • 4 switchable field sets
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Measured data output via RS-422
  • Contour as reference for vertical applications
Compare now
Select
Economical yet reliable
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scanning angle
  • 1 field set
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Measured data output via RS-422
  • Contour as reference for vertical applications
Compare now
Select
Reliable safety for tough requirements in cold storage
  • Designed and certified for temperatures down to –30 °C
  • Modified housing with integrated temperature controller
  • IP 67 enclosure rating
  • 7 m protective field range
  • 4 switchable field sets
  • Interface (EFI) for reliable SICK device communication
  • Selectable resolution for hand, leg or body detection
  • Contour as reference for vertical applications
Compare now
Select
High-performance – the right protection for any speed
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • 8 switchable field sets
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Measured data output via RS-422
Compare now
Select
Flexible and pioneering – for challenging applications
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • 16 switchable field sets
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Extended measured data output via RS-422 with landmark recognition
Compare now
Select
Maximum productivity by safe collision protection of up to 15 meters
  • Collision protection of up to 15 m and person protection of up to 7 m in one device
  • Can only be used in EFI system network with modular Flexi Soft safety controller
  • Up to 16 switchable field sets
  • Configuration memory integrated in the system plug
  • Extended measurement data output via RS-422 with landmark recognition
Compare now
Select

Result 1 - 19 out of 19

TOP