Accessories
Further accessories
PGT-10-Pro
1072254
![]() |
|
Accessory group | Programming and configuration tools |
Description | Programming unit display for programmable SICK DFS60, DFV60, AFS/AFM60, AHS/AHM36 encoders, and wire draw encoder with DFS60, AFS/AFM60 and AHS/AHM36. Compact dimensions, low weight, and intuitive operation. |
Suitable for | DFS60, DFV60, AFS/AFM60 SSI, AHS/AHM36 SSI |
Items supplied | 1 x PGT-10-Pro stand-alone programming tool,4 x alkaline type batteries, 1.5 V Mignon (AA) |
Dimensions (W x H x L) | 81 mm x 32.5 mm x 100 mm |
ECl@ss 5.0 | 27279211 |
ECl@ss 5.1.4 | 27279211 |
ECl@ss 6.0 | 27279211 |
ECl@ss 6.2 | 27279211 |
ECl@ss 7.0 | 27279211 |
ECl@ss 8.0 | 27279211 |
ECl@ss 8.1 | 27279211 |
ECl@ss 9.0 | 19200592 |
ECl@ss 10.0 | 19200592 |
ECl@ss 11.0 | 19200592 |
ECl@ss 12.0 | 19200592 |
ETIM 5.0 | EC001418 |
ETIM 6.0 | EC001418 |
ETIM 7.0 | EC001418 |
ETIM 8.0 | EC001418 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates