Accessories
Further accessories
PGT-11-S LAN
1057324
Accessory group | Programming and configuration tools |
Description | SVip® LAN programming tool for all motor feedback systems |
Suitable for | SRS/SRM50, SKS/SKM36, SFS/SFM60, SES/SEM70, SES/SEM90, TTK50/70, VFS60, CKS36, EKS/EKM36, EFS/EFM50, EES/EEM37, EDS/EDM35 |
Items supplied | 1x programming tool PGT-11-S LAN, 1x power supply unit 100-240 V AC / 12 V DC, primary adapter (Europe, UK, USA/Japan, Australia), Ethernet cable 3 m |
Dimensions (W x H x L) | 70 mm x 30 mm x 90 mm |
ECl@ss 5.0 | 27279211 |
ECl@ss 5.1.4 | 27279211 |
ECl@ss 6.0 | 27279211 |
ECl@ss 6.2 | 27279211 |
ECl@ss 7.0 | 27279211 |
ECl@ss 8.0 | 27279211 |
ECl@ss 8.1 | 27279211 |
ECl@ss 9.0 | 19200592 |
ECl@ss 10.0 | 19200592 |
ECl@ss 11.0 | 19200592 |
ECl@ss 12.0 | 19200592 |
ETIM 5.0 | EC001418 |
ETIM 6.0 | EC001418 |
ETIM 7.0 | EC001418 |
ETIM 8.0 | EC001418 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations