Accessories
Further accessories
PGT-12-Pro
1076313
Accessory group | Programming and configuration tools |
Description | Hand-held programming device for the programmable SICK AHS/AHM36 CANopen encoders, TMS/TMM61 CANopen inclination sensors, TMS/TMM88 CANopen, TMS/TMM88 Analog, and wire draw encoders with AHS/AHM36 CANopen. Compact dimensions, low weight, and intuitive operation. |
Suitable for | AHS/AHM36 CANopen, TMS/TMM61 CANopen, TMS/TMM88 CANopen, TMS/TMM88 Analog |
Items supplied | 1 x PGT-12-Pro standalone programming tool, 4 x 1.5 V (AA) alkaline mignon batteries |
Dimensions (W x H x L) | 81 mm x 32.5 mm x 100 mm |
ECl@ss 5.0 | 27279290 |
ECl@ss 5.1.4 | 27279290 |
ECl@ss 6.0 | 27279290 |
ECl@ss 6.2 | 27279290 |
ECl@ss 7.0 | 27279290 |
ECl@ss 8.0 | 27279290 |
ECl@ss 8.1 | 27279290 |
ECl@ss 9.0 | 27279090 |
ECl@ss 10.0 | 27279090 |
ECl@ss 11.0 | 27279090 |
ECl@ss 12.0 | 27279090 |
ETIM 5.0 | EC001195 |
ETIM 6.0 | EC001195 |
ETIM 7.0 | EC001195 |
ETIM 8.0 | EC001195 |
UNSPSC 16.0901 | 31151500 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations