Contact
Feedback
Filter by:
0.0 mm 10.0 mm
500.0 mm 60000.0 mm
19.5 mm 63.2 mm
7.7 mm 22.0 mm
3.5 mm 22.2 mm

19 results:

Result 1 - 19 out of 19

View: View Gallery View List
  • Continuous threshold adaption of the switching threshold compensates for environmental changes
  • Single-lens autocollimation optics
  • Simple setting either via teach-in pushbutton, cable or IO-Link
  • PinPoint LED technology with a small, highly visible, well-defined light spot enables high reserve levels when using small reflectors
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Hygienic designed stainless steel housing and accessories (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • PinPoint LED technology provides a highly visible laser-like light spot
  • Teach-in stainless steel metal membrane or external teach-in
Compare now
Select
  • Smooth stainless steel housing (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • Highly visible laser-like light spot due to PinPoint LED
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • WashDown rated for fluid tightness (IP 66, IP 67, IP 68 and IP 69K) and Ecolab certified
  • Tough stainless steel housing (316L/1.4404)
  • Resistant to a variety of common cleaning and disinfection agents
  • Highly visible laser-like light spot due to PinPoint LED
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Best background suppression sensor in its class
  • Universal use of PinPoint LED technology in all models
  • BGS proximity sensor with laser-like light spot for precise detection tasks
  • Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Sensor with background suppression and without any significant black/white shift
  • PinPoint 2.0 LED with extended sensing distances and high operating reserves
  • A variety of application possibilities thanks to clearly-defined laser-like or line-shaped light spots
  • Detection of highly-transparent and reflective objects using sensors with V-optics
  • Photoelectric retro-reflective sensor with autocollimation and a clearly visible light spot
Compare now
Select
  • Complete product family of photoelectric sensors in a tried-and-tested sensor design
  • Adjustable BGS photoelectric proximity sensor with an sensing range up to 120 mm
  • Optical performance data that exceeds market standards for sensing range and housing design
  • Reliable detection of jet-black, poorly reflective and highly reflective objects
  • PinPoint LED ensures high sensing ranges and reliable object detection
Compare now
Select
Laser precision for very small or transparent objects
  • Precise laser light spot, laser class 1
  • Teach-in pushbutton can be switched between detection of transparent and non-transparent objects
  • Sensing ranges between 25 mm and 60 m
  • Latest SICK proprietary ASIC and laser technologies with second emitter LED to provide outstanding background suppression and ambient light immunity
  • Choice of adjustment via teach-in button, potentiometer, cable, or IO-Link
Compare now
Select
  • Extremely high sensor size to sensing distance ratio
  • High switching point accuracy
  • Teach-in functions enable reliable settings
  • Automatic switching threshold adaption
  • Single-lens autocollimation for visibility through apertures and drill holes
  • Flexible sensor settings, monitoring, advanced diagnostics, and display thanks to IO-Link
Compare now
Select
  • Best background suppression sensor in its class
  • Universal use of PinPoint technology in all models
  • BGS proximity sensor with laser-like light spot for precise detection tasks
  • Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
  • Flexible sensor settings, monitoring, advanced diagnostics, and display thanks to IO-Link
Compare now
Select
  • Precise laser light spot, laser class 1
  • Stainless steel housing with wash down design
  • Latest SICK proprietary ASIC and laser technologies for outstanding background suppression and ambient light immunity
  • Teach-in pushbutton can be switched between detection of transparent and tiny non-transparent objects
  • ECOLAB certified, tested to IP 66, IP 67, IP 68 and IP 69K enclosure rating
  • IO-Link (optional)
Compare now
Select
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Tough stainless steel housing (316L/1.4404)
  • Resistant to a variety of common cleaning and disinfection agents
  • Modern electrical connection available – M12 connector with pin casting
  • PinPoint LED technology provides a highly visible laser-like light spot
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Continuous threshold adjustment technology reliably detects objects in changing conditions
Compare now
Select
  • One of the smallest photoelectric sensors in the world
  • No external amplifier required
  • Variant designed to detect transparent and glossy objects
  • Rugged housing with metal-reinforced fixing holes
Compare now
Select
  • Stainless steel housing in hygiene design
  • Precise laser light spot, laser class 1, no blind zone
  • Latest SICK proprietary ASIC and laser technologies for outstanding background suppression and ambient light immunity
  • ECOLAB-certified, tested for IP66, IP67, IP68, and IP69K
  • Teach-in button to switch between detection of transparent and tiny non-transparent objects
  • IO-Link (optional)
Compare now
Select
  • Precise laser light spot, laser class 1
  • Stainless steel housing with washdown design
  • Latest SICK proprietary ASIC and laser technologies for outstanding background suppression and ambient light immunity
  • Teach-in pushbutton can be switched between detection of transparent and tiny non-transparent objects
  • ECOLAB certified, tested to IP 66, IP 67, IP 68 and IP 69K enclosure rating
  • IO-Link (optional)
Compare now
Select
  • Precise laser light spot, laser class 1
  • Teach-in button can be switched between detection of transparent and smallest non-transparent objects
  • Automatic switching threshold adaptation provides automatic adjustment to changes in light conditions
  • Sensing ranges up to 4.5 m
  • Autocollimation optics prevent blind spots
  • Choice of adjustment via teach-in button, potentiometer, cable, or IO-Link
Compare now
Select
  • Precise laser light spot, laser class 1, no blind spots
  • Stainless steel housing with washdown design
  • Latest SICK proprietary ASIC and laser technologies for very good background suppression and ambient light immunity
  • ECOLAB certified, tested to IP66, IP67, IP68 and IP69K enclosure rating
  • Teach-in pushbutton can be switched between detection of transparent and tiny non-transparent objects
  • IO-Link (optional)
Compare now
Select
  • Sensor and cable have a rugged Teflon coating for use in the most aggressive environments
  • Suitable for use in the food and beverage industry
  • Sensing range set via teach-in cable
  • Available as background suppression and through-beam system
This product family will be phased out soon
Compare now
Select
  • Fast and reliable setup via teach-in pushbutton
  • Continuous threshold adjustment technology to detect objects in changing conditions such as temperature, contamination and reflector wear
  • Versions without polarizing filters to better detect depolarizing objects such as PET bottles, CD sleeves and shrink-wrapped, glossy objects
This product family will be phased out soon
Compare now
Select

Result 1 - 19 out of 19