Accessories
Power supply units and power supply cables
Power supply unit
6022427
Ambient operating temperature | –10 °C ... +70 °C |
Input voltage | 100 V AC ... 240 V AC |
Output voltage | 24 V DC |
Output current | ≤ 2.1 A |
Dimensions (W x H x L) | 45 mm x 75 mm x 91 mm |
Description | Power supply DC 24 V / 2,1 A, adjustment range 24 V ... 28 V, input current typ. 0.77 A/ 0.44 A, mains frequency 50 Hz ... 60 Hz |
eCl@ss 5.0 | 27040301 |
eCl@ss 5.1.4 | 27040301 |
eCl@ss 6.0 | 27242611 |
eCl@ss 6.2 | 27242611 |
eCl@ss 7.0 | 27040301 |
eCl@ss 8.0 | 27040301 |
eCl@ss 8.1 | 27040301 |
eCl@ss 9.0 | 27040301 |
eCl@ss 10.0 | 27040301 |
eCl@ss 11.0 | 27040301 |
eCl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations