Accessories
Power supply units and power supply cables
Power supply unit
4108973
![]() |
|
Input voltage | 100 V AC ... 240 V AC |
Output voltage | 12 V DC |
Output current | ≤ 4.16 A |
Description | Power supply for ZS36xx, battery charger, EA 3600 module (Zebra PWRBGA12V50W0WW), requires DC and AC line |
ECl@ss 5.0 | 27040301 |
ECl@ss 5.1.4 | 27040301 |
ECl@ss 6.0 | 27242611 |
ECl@ss 6.2 | 27242611 |
ECl@ss 7.0 | 27040301 |
ECl@ss 8.0 | 27040301 |
ECl@ss 8.1 | 27040301 |
ECl@ss 9.0 | 27040301 |
ECl@ss 10.0 | 27040301 |
ECl@ss 11.0 | 27040301 |
ECl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates