Inductive proximity sensors

Millions of inductive proximity sensors are currently in use in virtually all industries. They detect metal objects without contact, and are characterized by a long service life and extreme ruggedness. With the latest ASIC technology, SICK's sensors offer the ultimate in precision and reliability. SICK can provide the right solution to meet your requirements every time – from cylindrical or rectangular standard sensors with single, double or triple operating distance, to special sensors for explosive zones and harsh environments. Our sensors are the intelligent, reliable route to implementing industry-specific and customized solutions to any task involving automation.
20 results:
- Type: 40 mm x 40 mm
- Extended sensing ranges: 20 mm to 40 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –25 °C to +85 °C
- Plastic housing
- Push-lock mounting system
- Sensor head can be rotated in five directions
- Thread sizes: M12 to M30
- Large sensing ranges: 4 mm to 20 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP68, IP69K
- Ambient temperature: –40 °C to +100 °C
- Rugged stainless-steel housing; plastic sensing face
- Load dump protection and high electromagnetic compatibility of 100 V/m
- E1 type approval
- Types: M8 to M30, 40 x 40 mm and 80 x 80 mm
- Increased sensing range: up to 75 mm
- Electrical configuration: DC 3- and 4-conductor
- Enclosure rating: IP68
- Temperature range: –30° C to +85° C
- PTFE coating for cylindrical thread designs
- Reduction factor 1 for all metals
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +100 °C
- Food-compatible stainless-steel housing, plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to industrial cleaning agents, Ecolab-certified
- Types: M8 to M30
- Large sensing ranges: 2 mm to 40 mm
- Enclosure rating: IP68, IP69K
- Temperature range: –25 °C to +85 °C
- Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
- IO-Link and visual adjustment indicator
- Resistant against oils, cooling lubricants and cleaning products
- Types: M8 to M30
- Extended sensing ranges: 1.5 mm to 38 mm
- Electrical configuration: DC 3-/4-wire, DC 2-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
- Sizes: M8 and M12
- Detection of metallic double films
- Electrical configuration: DC, 4-conductor
- Temperature range: −25 °C ... +70 °C
- Enclosure rating: IP68
- Detection regardless of the gripper position
- Teach-in via cable or IO-Link
- Type: 80 mm x 80 mm
- Longer sensing ranges: 50 mm to 60 mm
- Electrical configuration: DC 3-/4-wire, or AC/DC 2-wire
- Enclosure rating IP 65 or IP 67
- Temperature range: –25 °C to +80 °C
- Plastic housing
- Programmable N/O or N/C function
- Sensing range setting via potentiometer
- Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
- Extended sensing ranges: 2 mm to 8 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Small version with 270° output state display
- Types: 5 mm x 5 mm x 25 mm or 8 mm x 8 mm x 40 mm
- Extended sensing ranges: 0.8 mm to 4 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67 or IP 68
- Temperature range: –25 °C to +75 °C
- Tough VISTAL™ housing
- Thin version with 270° output state display
- Types: 8 mm x 16 mm x 4 mm or 10 mm x 30 mm x 6 mm
- Extended sensing ranges: 1.5 mm to 3 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67
- Temperature range: –20 °C to +70 °C
- Plastic housing
- Flat, space-saving and light design
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire, DC 2-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +100 °C
- Rugged stainless-steel housing; plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to oils and cooling lubricants; suitable for use outdoors
- Types: M8 to M30; IQ10 and IQ12
- Four programmable switching points or windows at an Sn of up to 20 mm
- Freely programmable output function
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +75 °C
- Rugged stainless-steel or VISTAL housing
- Logic, counter, time measurement, or temperature monitoring function
- IO-Link 1.1
- Types: M12 to M30
- Simple sensing ranges: 2 to 15 mm
- Electrical configuration: AC 2-wire, AC/DC 2-wire
- Enclosure rating: IP67
- Temperature range: –25 °C to 75 °C
- Nickel-plated brass housing; plastic sensing face
- Types: M8 to M30
- Extended detection ranges: 0 mm to 40 mm
- Analog output signal 0 V ... 10 V and 4 mA ... 20 mA
- Enclosure rating: IP 67
- Temperature range: –25 °C to +75 °C
- Nickel-plated brass housing; plastic sensing face
- High resolution and repeatability
- Distance control and continuous position detection
- Types: 20 mm x 32 mm x 8 mm or 25 mm x 50 mm x 10 mm
- Extended sensing ranges: 5 mm to 7 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +70 °C
- Metal housing, plastic sensing face
- Flat housing made of robust metal
- Types: M8 to M30
- Sensing ranges: 1 mm to 15 mm
- NAMUR according to DIN EN 60947-5-6
- Enclosure rating: IP 67
- Temperature range: –20 °C to +70 °C
- Nickel-plated brass housing; plastic sensing face
- ATEX device category 1G and 2G
- Suitable for applications in explosion-hazardous areas
- Types: M5, M8, M12 and M14
- Extended sensing ranges: 1 mm to 3 mm
- Electrical configuration: DC 3- and 4-wire
- Enclosure rating: IP 68
- Temperature range: –25 °C to +100 °C
- Stainless steel housing with active surface made from stable high-performance ceramic
- Pressure resistant up to 500 bar, gas-tight front
- Expected service life of up to 1 million pressure cycles
- Types: M18 and M30
- Sensing ranges: up to 10 mm flush
- Speed and acceleration monitoring
- Monitoring range: 6 to 12,000 pulses/min. and 0.1 to 2 pulses/sec.²
- Switching and pulse output
- Intelligent start-up delay
- Speed monitoring can be flexibly configured via two thresholds
- Flexible sensor settings, monitoring, extended diagnostics, and visualization thanks to IO-Link
- Types: M4 to M5, diameter from 3 mm to 6.5 mm
- Extended sensing ranges: 0.6 mm to 4 mm
- Electrical configuration: DC 3-wire
- Enclosure rating: IP 67
- Temperature range: –25 °C to +70 °C
- Rugged stainless-steel housing; plastic sensing face
- IO-Link ready
- Extremely compact, lightweight, and space-saving